Menu Search

Clevis Pins

In production

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: 303 Stainless Steel, Igumid G, Steel Series Code: SRR3454, SRR3453, SRR3450

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 l3 d1 tol. h11 Material l1 View
£ 0.4284 - £ 0.6582 Request the lead time here
4.0
10.5
5.0
Steel
13.0
£ 2.2385 - £ 3.4481 Request the lead time here
12.0
32.5
16.0
303 Stainless Steel
38.5
£ 0.1938 - £ 0.3021 Request the lead time here
3.2
8.5
4.0
Steel
10.5
£ 3.6516 - £ 5.6224 Request the lead time here
15.2
39.0
16.0
303 Stainless Steel
32.5
£ 1.6218 - £ 2.4928 Request the lead time here
5.7
17.0
6.0
303 Stainless Steel
12.2
£ 1.4892 - £ 2.2986 Request the lead time here
12.0
32.5
16.0
Steel
38.5
£ 0.459 - £ 0.7122 Request the lead time here
6.0
16.5
8.0
Steel
20.0
£ 0.4284 - £ 0.6582 Request the lead time here
5.0
12.5
6.0
Steel
15.5
£ 1.5198 - £ 2.3309 Request the lead time here
10.0
27.5
14.0
Steel
33.0
£ 1.632 - £ 2.5036 Request the lead time here
4.0
10.5
5.0
303 Stainless Steel
13.0
£ 4.5492 - £ 7.0037 Request the lead time here
17.5
40.5
20.0
Steel
46.0
£ 0.9894 - £ 1.5216 Request the lead time here
9.0
24.5
12.0
Steel
30.0
£ 2.3154 - £ 3.5612 Request the lead time here
6.0
16.5
8.0
303 Stainless Steel
20.0
£ 2.6928 - £ 4.1439 Request the lead time here
11.5
30.0
12.0
303 Stainless Steel
24.5
£ 1.581 - £ 2.4281 Request the lead time here
4.8
15.0
5.0
303 Stainless Steel
10.5
£ 1.5096 - £ 2.3201 Request the lead time here
3.2
8.5
4.0
303 Stainless Steel
10.5
£ 2.7336 - £ 4.2087 Request the lead time here
8.0
20.5
10.0
303 Stainless Steel
25.0
£ 1.7136 - £ 2.6331 Request the lead time here
5.0
12.5
6.0
303 Stainless Steel
15.5
£ 0.612 - £ 0.9388 Request the lead time here
8.0
20.5
10.0
Steel
25.0
£ 4.6614 - £ 7.1764 Request the lead time here
18.0
50.5
25.0
Steel
57.0
  • of 2
Clevis Pin 5.0 4.0 13.0 Zinc Plated Steel

20194697

Price Range
£ 0.6582 - £ 0.4284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.0
  • d3
    8.0
  • l1
    13.0
  • l2
    10.5
Clevis Pin 16.0 12.0 38.5 303 Stainless Steel

20194826

Price Range
£ 3.4481 - £ 2.2385

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2
    12.0
  • d3
    20.0
  • l1
    38.5
  • l2
    32.5
Clevis Pin 4.0 3.2 10.5 Zinc Plated Steel

20194680

Price Range
£ 0.3021 - £ 0.1938

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    4.0
  • d2
    3.2
  • d3
    6.0
  • l1
    10.5
  • l2
    8.5
Clevis Pin 16.0 15.2 32.5 303 Stainless Steel

20192556

Price Range
£ 5.6224 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2
    15.2
  • d3
    32.5
  • l1
    32.5
  • l2
    39.0
Clevis Pin 6.0 5.7 12.2 303 Stainless Steel

20192518

Price Range
£ 2.4928 - £ 1.6218

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.7
  • d3
    12.2
  • l1
    12.2
  • l2
    17.0
Clevis Pin 16.0 12.0 38.5 Zinc Plated Steel

20194741

Price Range
£ 2.2986 - £ 1.4892

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2
    12.0
  • d3
    20.0
  • l1
    38.5
  • l2
    32.5
Clevis Pin 8.0 6.0 20.0 Zinc Plated Steel

20194710

Price Range
£ 0.7122 - £ 0.459

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2
    6.0
  • d3
    12.0
  • l1
    20.0
  • l2
    16.5
Clevis Pin 6.0 5.0 15.5 Zinc Plated Steel

20194703

Price Range
£ 0.6582 - £ 0.4284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.0
  • d3
    9.0
  • l1
    15.5
  • l2
    12.5
Clevis Pin 14.0 10.0 33.0 Zinc Plated Steel

20192372

Price Range
£ 2.3309 - £ 1.5198

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    14.0
  • d2
    10.0
  • d3
    19.0
  • l1
    33.0
  • l2
    27.5
Clevis Pin 5.0 4.0 13.0 303 Stainless Steel

20194789

Price Range
£ 2.5036 - £ 1.632

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.0
  • d3
    8.0
  • l1
    13.0
  • l2
    10.5
Clevis Pin 20.0 17.5 46.0 Zinc Plated Steel

20194758

Price Range
£ 7.0037 - £ 4.5492

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    20.0
  • d2
    17.5
  • d3
    26.0
  • l1
    46.0
  • l2
    40.5
Clevis Pin 12.0 9.0 30.0 Zinc Plated Steel

20194734

Price Range
£ 1.5216 - £ 0.9894

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    12.0
  • d2
    9.0
  • d3
    17.0
  • l1
    30.0
  • l2
    24.5
Clevis Pin 8.0 6.0 20.0 303 Stainless Steel

20194802

Price Range
£ 3.5612 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2
    6.0
  • d3
    12.0
  • l1
    20.0
  • l2
    16.5
Clevis Pin 12.0 11.5 24.5 303 Stainless Steel

20192549

Price Range
£ 4.1439 - £ 2.6928

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    12.0
  • d2
    11.5
  • d3
    24.5
  • l1
    24.5
  • l2
    30.0
Clevis Pin 5.0 4.8 10.5 303 Stainless Steel

20192501

Price Range
£ 2.4281 - £ 1.581

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.8
  • d3
    10.5
  • l1
    10.5
  • l2
    15.0
Clevis Pin 4.0 3.2 10.5 303 Stainless Steel

20194772

Price Range
£ 2.3201 - £ 1.5096

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    4.0
  • d2
    3.2
  • d3
    6.0
  • l1
    10.5
  • l2
    8.5
Clevis Pin 10.0 8.0 25.0 303 Stainless Steel

20194819

Price Range
£ 4.2087 - £ 2.7336

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    8.0
  • d3
    14.0
  • l1
    25.0
  • l2
    20.5
Clevis Pin 6.0 5.0 15.5 303 Stainless Steel

20194796

Price Range
£ 2.6331 - £ 1.7136

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.0
  • d3
    9.0
  • l1
    15.5
  • l2
    12.5
Clevis Pin 10.0 8.0 25.0 Zinc Plated Steel

20194727

Price Range
£ 0.9388 - £ 0.612

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    8.0
  • d3
    14.0
  • l1
    25.0
  • l2
    20.5
Clevis Pin 25.0 18.0 57.0 Zinc Plated Steel

20194765

Price Range
£ 7.1764 - £ 4.6614

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    25.0
  • d2
    18.0
  • d3
    32.0
  • l1
    57.0
  • l2
    50.5