Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Item Code Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
£ 5.1159 - £ 5.6844 50 In stock
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 4.236 - £ 6.5893 58 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 4.0927 - £ 6.3665 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Double Bit Key
£ 4.0927 - £ 4.5475 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 12.0144 - £ 21.9812 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 12.0656 - £ 16.8918 650 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 3.5393 - £ 3.9325 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 4.236 - £ 6.5893 27 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Square Key
£ 11.5673 - £ 21.1638 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 12.5948 - £ 17.6328 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zinc Alloy
19.5 mm
30.0 mm
No Key
£ 12.9076 - £ 18.0707 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Double Bit Key
£ 95.6472 - £ 133.9062 Request the lead time here
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 4.4628 - £ 6.9421 200 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 3.4196 - £ 5.3194 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Square Key
£ 4.236 - £ 6.5893 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 12.3658 - £ 17.3121 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 3.4196 - £ 5.3194 10 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Double Bit Key
£ 12.5124 - £ 17.5174 50 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Square Key
£ 3.4196 - £ 5.3194 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 3.4196 - £ 5.3194 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Square Key
  • of 8
Compression Latch 3.0 mm Double Bit Key

0404121303001E

Price Range
£ 5.6844 - £ 5.1159

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Hexagon 85.0 mm Steel

0402116803E

Price Range
£ 6.5893 - £ 4.236

Stock Levels
58 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key 85.0 mm

0404121303E

Price Range
£ 6.3665 - £ 4.0927

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key

0402113702001E

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

0402113703001E

Price Range
£ 21.9812 - £ 12.0144

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 72.0 mm Steel

0404129302E

Price Range
£ 16.8918 - £ 12.0656

Stock Levels
650 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

0402121303001E

Price Range
£ 3.9325 - £ 3.5393

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Square 72.0 mm Steel

0404122702E

Price Range
£ 6.5893 - £ 4.236

Stock Levels
27 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key

0404123702001E

Price Range
£ 21.1638 - £ 11.5673

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch No Key 72.0 mm Zinc Alloy

0402129402E

Price Range
£ 17.6328 - £ 12.5948

Stock Levels
Request the lead time here
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zinc Alloy
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key 72.0 mm 55.0 mm

0402111302E

Price Range
£ 18.0707 - £ 12.9076

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

0405403702001E

Price Range
£ 133.9062 - £ 95.6472

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 58.0 mm

0404119301E

Price Range
£ 6.9421 - £ 4.4628

Stock Levels
200 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Square Key Steel

0402122802E

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
Request the lead time here
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Hex Key Steel

0402116801E

Price Range
£ 6.5893 - £ 4.236

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Hex Key Steel

0404116802E

Price Range
£ 17.3121 - £ 12.3658

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Double Bit Key 85.0 mm

0402121303E

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
10 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Square Key Steel

0402122801E

Price Range
£ 17.5174 - £ 12.5124

Stock Levels
50 In stock
Attributes
  • Finish
    Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Hex Key Steel

0404116803E

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Square Key Steel

0402112802E

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed