Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.
The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Housing Height | Mounting Orientation | Latch Material | Head Height | Head Diameter | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 12.5948 - £ 17.6328 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Double Bit Key
|
||
| £ 12.8239 - £ 17.9534 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Double Bit Key
|
||
| £ 13.0026 - £ 18.2037 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Triangle Key
|
||
| £ 13.0026 - £ 18.2037 | 54 In stock |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Double Bit Key
|
||
| £ 3.4196 - £ 5.3194 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Tubular Key
|
||
| 0404122701E | £ 12.2122 - £ 17.0971 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Square Key
|
|
| £ 4.236 - £ 6.5893 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hex Key
|
||
| £ 4.4628 - £ 6.9421 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Tubular Key
|
||
| 0404129303E | £ 12.3714 - £ 17.32 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Tubular Key
|
|
| £ 4.0927 - £ 6.3665 | 564 In stock |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Tubular Key
|
||
| 0402123703E | £ 12.6842 - £ 17.7579 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Triangle Key
|
|
| £ 12.0656 - £ 16.8918 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Double Bit Key
|
||
| £ 12.3714 - £ 17.32 | Request the lead time here |
2.756 in
70.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Zamak
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Square Key
|
||
| Request the lead time here |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
Right Handed
|
Zamak ZNAL4CU1
|
0.197 in
5.0 mm
|
1.102 in
28.0 mm
|
7.0 mm Square Key
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
Left Handed
|
Zamak ZNAL4CU1
|
0.197 in
5.0 mm
|
1.102 in
28.0 mm
|
7.0 mm Triangle Key
|
|||
| Request the lead time here |
1.929 in
49.0 mm
|
0.787 in
20.0 mm
|
Right Handed
|
Zamak ZNAL4CU1
|
0.197 in
5.0 mm
|
1.102 in
28.0 mm
|
3.0 mm Double Bit Key
|
|||
| Request the lead time here |
1.929 in
49.0 mm
|
0.787 in
20.0 mm
|
Left Handed
|
Zamak ZNAL4CU1
|
0.197 in
5.0 mm
|
1.102 in
28.0 mm
|
3.0 mm Double Bit Key
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
Right Handed
|
Zamak ZNAL4CU1
|
0.197 in
5.0 mm
|
1.102 in
28.0 mm
|
7.0 mm Triangle Key
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
Right Handed
|
Zamak ZNAL4CU1
|
0.197 in
5.0 mm
|
1.102 in
28.0 mm
|
7.0 mm Triangle Key
|
|||
| Request the lead time here |
1.929 in
49.0 mm
|
0.787 in
20.0 mm
|
Right Handed
|
Zamak ZNAL4CU1
|
0.197 in
5.0 mm
|
1.102 in
28.0 mm
|
8.0 mm Square Key
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue