Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Locks, with indicators, use a compression mechanism to create a tight seal. This helps with reducing vibration, minimising unauthorised access, and ensuring environmental protection against dust, moisture, water and contaminants.
The built-in indicator shows whether the lock is open or closed. This increases safety and operating efficiency. It has a 6mm compression feature.
Typically used in industrial and automotive applications such as electrical panels, telecom cabinets and HVAC systems. Series Code: SR2040, SR2060
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cam Length | Housing Height | Latch Material | Head Height | Head Diameter | Key Type | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 23.4409 - £ 23.4409 | Request the lead time here |
1.26 in
32.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
8.0 mm Square Key
|
2.598 in
66.0 mm
|
||
| £ 13.009 - £ 13.009 | Request the lead time here |
1.929 in
49.0 mm
|
0.728 in
18.5 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
3.0 mm Double Bit Key
|
0.984 in
25.0 mm
|
||
| £ 22.2136 - £ 22.2136 | Request the lead time here |
1.929 in
49.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
5.0 mm Double Bit Key
|
1.85 in
47.0 mm
|
||
| £ 22.2136 - £ 22.2136 | Request the lead time here |
1.929 in
49.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
8.0 mm Square Key
|
1.85 in
47.0 mm
|
||
| £ 13.009 - £ 13.009 | Request the lead time here |
1.929 in
49.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
3.0 mm Double Bit Key
|
1.85 in
47.0 mm
|
||
| £ 22.2136 - £ 22.2136 | Request the lead time here |
1.929 in
49.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
8.0 mm Square Key
|
1.85 in
47.0 mm
|
||
| £ 13.009 - £ 13.009 | Request the lead time here |
1.929 in
49.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
3.0 mm Double Bit Key
|
1.85 in
47.0 mm
|
||
| £ 23.4409 - £ 23.4409 | Request the lead time here |
1.26 in
32.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
5.0 mm Double Bit Key
|
2.598 in
66.0 mm
|
||
| £ 23.4409 - £ 23.4409 | Request the lead time here |
1.26 in
32.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
5.0 mm Double Bit Key
|
2.598 in
66.0 mm
|
||
| £ 13.009 - £ 13.009 | Request the lead time here |
1.929 in
49.0 mm
|
0.728 in
18.5 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
5.0 mm Double Bit Key
|
0.984 in
25.0 mm
|
||
| £ 13.009 - £ 13.009 | Request the lead time here |
1.929 in
49.0 mm
|
0.728 in
18.5 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
8.0 mm Triangle Key
|
0.984 in
25.0 mm
|
||
| £ 22.2136 - £ 22.2136 | Request the lead time here |
1.929 in
49.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
5.0 mm Double Bit Key
|
1.85 in
47.0 mm
|
||
| £ 22.2136 - £ 22.2136 | Request the lead time here |
1.26 in
32.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
3.0 mm Double Bit Key
|
2.598 in
66.0 mm
|
||
| £ 13.009 - £ 13.009 | Request the lead time here |
1.929 in
49.0 mm
|
0.728 in
18.5 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
3.0 mm Double Bit Key
|
0.984 in
25.0 mm
|
||
| £ 23.4409 - £ 23.4409 | Request the lead time here |
1.26 in
32.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
8.0 mm Square Key
|
2.598 in
66.0 mm
|
||
| £ 13.009 - £ 13.009 | Request the lead time here |
1.929 in
49.0 mm
|
0.728 in
18.5 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
8.0 mm Triangle Key
|
0.984 in
25.0 mm
|
||
| £ 23.4409 - £ 23.4409 | Request the lead time here |
1.26 in
32.0 mm
|
1.575 in
40.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
3.0 mm Double Bit Key
|
2.598 in
66.0 mm
|
||
| £ 13.009 - £ 13.009 | Request the lead time here |
1.929 in
49.0 mm
|
0.728 in
18.5 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
5.0 mm Double Bit Key
|
0.984 in
25.0 mm