Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.0269 - £ 2.2112 | Request the lead time here |
17.83 Nmm
17.83 Nmm
|
1.5 in
38.1 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.764 in
19.4 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
6.13 Nmm
6.13 Nmm
|
4 in
101.6 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.669 in
42.4 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
0.67 Nmm
0.67 Nmm
|
0.69 in
17.53 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.2983 - £ 1.3664 | Request the lead time here |
1.39 Nmm
1.39 Nmm
|
0.25 in
6.35 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.079 in
2.0 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.2983 - £ 1.3664 | Request the lead time here |
0.41 Nmm
0.41 Nmm
|
0.752 in
19.1 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
22.02 Nmm
22.02 Nmm
|
0.38 in
9.65 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.272 in
6.9 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
8.17 Nmm
8.17 Nmm
|
0.88 in
22.35 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.555 in
14.1 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
3.36 Nmm
3.36 Nmm
|
2 in
50.8 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.177 in
29.9 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.83 Nmm
0.83 Nmm
|
0.81 in
20.57 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.15 in
3.8 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.31 Nmm
0.31 Nmm
|
2 in
50.8 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.299 in
7.6 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
1.53 Nmm
1.53 Nmm
|
1.5 in
38.1 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.429 in
10.9 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
5.71 Nmm
5.71 Nmm
|
0.88 in
22.35 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.406 in
10.3 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| 1217291 | £ 1.4316 - £ 1.5024 | 480 In stock |
4.08 Nmm
4.08 Nmm
|
0.5 in
12.7 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.165 in
4.2 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
|
| £ 1.4316 - £ 1.5024 | Request the lead time here |
0.98 Nmm
0.98 Nmm
|
2 in
50.8 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.461 in
11.7 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| £ 1.4599 - £ 1.5449 | Request the lead time here |
9.63 Nmm
9.63 Nmm
|
0.88 in
22.35 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| £ 1.4599 - £ 1.5449 | Request the lead time here |
3.21 Nmm
3.21 Nmm
|
2.5 in
63.5 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
1.083 in
27.5 mm
|
0.48 in
12.2 mm
|
302 Stainless Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
1.17 Nmm
1.17 Nmm
|
1.25 in
31.75 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.291 in
7.4 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
0.44 Nmm
0.44 Nmm
|
3.5 in
88.9 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.657 in
16.7 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
7.73 Nmm
7.73 Nmm
|
2 in
50.8 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.921 in
23.4 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
| £ 2.4096 - £ 2.523 | Request the lead time here |
3.71 Nmm
3.71 Nmm
|
4 in
101.6 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.657 in
42.1 mm
|
0.598 in
15.2 mm
|
302 Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue