Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Insert Nuts with a cone-shaped design. Options include designs with and without a flange that features a hexagonal driver that is compatible with an M6 or M8 Hexagonal Key (Allen Key).
These nuts provide a strong and permanent thread into wood and wood-based products and applications. They screw easily into a panel, and the external thread ensures positive locking. The featured flange prevents the nut from penetrating too far into the panel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Key Size | Thread Size | Style | Compatible Thread Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2026 - £ 0.4969 | Request the lead time here |
8.0 mm
8.0 mm
|
M8
|
Flanged
|
0.571 in
14.5 mm
|
||
| £ 0.1107 - £ 0.3295 | Request the lead time here |
6.0 mm
6.0 mm
|
M6
|
Flanged
|
0.453 in
11.5 mm
|
||
| £ 0.3146 - £ 0.7255 | Request the lead time here |
8.0 mm
8.0 mm
|
M8
|
Flangeless
|
0.571 in
14.5 mm
|
||
| 10378021 | £ 0.1019 - £ 0.2365 | Request the lead time here |
6.0 mm
6.0 mm
|
M6
|
Flanged
|
0.453 in
11.5 mm
|
|
| £ 0.1545 - £ 0.4385 | 7590 In stock |
6.0 mm
6.0 mm
|
M6
|
Flanged
|
0.453 in
11.5 mm
|
||
| £ 0.2423 - £ 0.2423 | Request the lead time here |
8.0 mm
8.0 mm
|
M8
|
Flangeless
|
0.571 in
14.5 mm
|
||
| 10378090 | £ 0.3146 - £ 0.7255 | Request the lead time here |
8.0 mm
8.0 mm
|
M8
|
Flanged
|
0.571 in
14.5 mm
|
|
| £ 0.2352 - £ 0.683 | 1420 In stock |
8.0 mm
8.0 mm
|
M8
|
Flanged
|
0.571 in
14.5 mm
|
||
| £ 0.2438 - £ 0.5607 | 2480 In stock |
6.0 mm
6.0 mm
|
M6
|
Flanged
|
0.453 in
11.5 mm
|
||
| £ 0.1107 - £ 0.279 | Request the lead time here |
6.0 mm
6.0 mm
|
M6
|
Flangeless
|
0.472 in
12.0 mm
|
||
| £ 0.1545 - £ 0.3747 | Request the lead time here |
6.0 mm
6.0 mm
|
M6
|
Flangeless
|
0.472 in
12.0 mm
|
||
| £ 0.2423 - £ 0.5607 | 328 In stock |
8.0 mm
8.0 mm
|
M8
|
Flanged
|
0.571 in
14.5 mm
|
||
| 10378106 | £ 0.1019 - £ 0.4358 | 1312 In stock |
6.0 mm
6.0 mm
|
M6
|
Flangeless
|
0.472 in
12.0 mm
|
|
| £ 0.2041 - £ 0.4704 | Request the lead time here |
8.0 mm
8.0 mm
|
M8
|
Flangeless
|
0.571 in
14.5 mm