Menu Search

Countersunk Screws - PEEK

In production

Countersunk Socket and Torx Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The countersunk head design allows it to sit flush with a surface. It provides a clean, low-profile finish that is suitable for precision assembly.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0086, SR2011

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
£ 2.8533 - £ 3.1704 Request the lead time here
12.0
M6
Socket Head
3.3
2.0
4.0
30.0
£ 0.999 - £ 1.11 Request the lead time here
5.0
M2.5
Torx Head
1.50
0.9
TX-8
8.0
£ 1.188 - £ 1.32 Request the lead time here
4.0
M2
Torx Head
1.20
0.8
TX-6
15.0
£ 1.206 - £ 1.34 Request the lead time here
5.0
M2.5
Torx Head
1.50
0.9
TX-8
20.0
£ 1.242 - £ 1.38 Request the lead time here
12.0
M6
Torx Head
3.00
2.0
TX-30
12.0
£ 3.609 - £ 4.01 Request the lead time here
16.0
M8
Torx Head
4.00
2.5
TX-35
30.0
£ 1.0578 - £ 1.3223 Request the lead time here
10.0
M5
Socket Head
2.8
1.6
3.0
10.0
£ 2.394 - £ 2.66 Request the lead time here
16.0
M8
Torx Head
4.00
2.5
TX-35
10.0
£ 0.8512 - £ 1.0661 Request the lead time here
6.0
M3
Socket Head
1.7
1.0
2.0
12.0
£ 0.837 - £ 0.93 Request the lead time here
6.0
M3
Torx Head
1.65
1.0
TX-10
8.0
£ 0.864 - £ 0.96 Request the lead time here
8.0
M4
Torx Head
2.20
1.4
TX-20
8.0
£ 1.836 - £ 2.04 Request the lead time here
10.0
M5
Torx Head
2.50
1.6
TX-25
30.0
£ 0.792 - £ 0.88 Request the lead time here
6.0
M3
Torx Head
1.65
1.0
TX-10
4.0
£ 1.656 - £ 1.84 Request the lead time here
10.0
M5
Torx Head
2.50
1.6
TX-25
25.0
£ 1.5206 - £ 1.9008 Request the lead time here
10.0
M5
Socket Head
2.8
1.6
3.0
25.0
£ 0.8347 - £ 1.0413 Request the lead time here
8.0
M4
Socket Head
2.3
1.4
2.5
10.0
£ 0.909 - £ 1.01 Request the lead time here
8.0
M4
Torx Head
2.20
1.4
TX-20
10.0
  • of 4
Countersunk Screw Socket Head M6 30.0 12.0 PEEK Beige

20703103

Price Range
£ 3.1704 - £ 2.8533

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    12.0
  • l2
    2.0
  • h1
    3.3
Countersunk Screw Torx Head M2.5 8.0 5.0 PEEK Beige

20819705

Price Range
£ 1.11 - £ 0.999

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    8.0
  • d2
    5.0
  • l2
    0.9
  • h1
    1.50
Countersunk Screw Torx Head M2 15.0 4.0 PEEK Beige

20819668

Price Range
£ 1.32 - £ 1.188

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    15.0
  • d2
    4.0
  • l2
    0.8
  • h1
    1.20
Countersunk Screw Torx Head M2.5 20.0 5.0 PEEK Beige

20819743

Price Range
£ 1.34 - £ 1.206

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    20.0
  • d2
    5.0
  • l2
    0.9
  • h1
    1.50
Countersunk Screw Torx Head M6 12.0 12.0 PEEK Beige

20820015

Price Range
£ 1.38 - £ 1.242

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    12.0
  • l2
    2.0
  • h1
    3.00
Countersunk Screw Torx Head M8 30.0 16.0 PEEK Beige

20820107

Price Range
£ 4.01 - £ 3.609

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • d2
    16.0
  • l2
    2.5
  • h1
    4.00
Countersunk Screw Socket Head M5 10.0 10.0 PEEK Beige

20833930

Price Range
£ 1.3223 - £ 1.0578

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    10.0
  • l2
    1.6
  • h1
    2.8
Countersunk Screw Torx Head M8 10.0 16.0 PEEK Beige

20820060

Price Range
£ 2.66 - £ 2.394

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    10.0
  • d2
    16.0
  • l2
    2.5
  • h1
    4.00
Countersunk Screw Socket Head M3 12.0 6.0 PEEK Beige

20833831

Price Range
£ 1.0661 - £ 0.8512

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    6.0
  • l2
    1.0
  • h1
    1.7
Countersunk Screw Torx Head M3 8.0 6.0 PEEK Beige

20819774

Price Range
£ 0.93 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    6.0
  • l2
    1.0
  • h1
    1.65
Countersunk Screw Torx Head M4 8.0 8.0 PEEK Beige

20819859

Price Range
£ 0.96 - £ 0.864

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • d2
    8.0
  • l2
    1.4
  • h1
    2.20
Countersunk Screw Torx Head M5 30.0 10.0 PEEK Beige

20819989

Price Range
£ 2.04 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • d2
    10.0
  • l2
    1.6
  • h1
    2.50
Countersunk Screw Torx Head M3 4.0 6.0 PEEK Beige

20819750

Price Range
£ 0.88 - £ 0.792

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    4.0
  • d2
    6.0
  • l2
    1.0
  • h1
    1.65
Countersunk Screw Torx Head M5 25.0 10.0 PEEK Beige

20819972

Price Range
£ 1.84 - £ 1.656

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    10.0
  • l2
    1.6
  • h1
    2.50
Countersunk Screw Socket Head M5 25.0 10.0 PEEK Beige

20833978

Price Range
£ 1.9008 - £ 1.5206

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    10.0
  • l2
    1.6
  • h1
    2.8
Countersunk Screw Socket Head M4 10.0 8.0 PEEK Beige

20833879

Price Range
£ 1.0413 - £ 0.8347

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    8.0
  • l2
    1.4
  • h1
    2.3
Countersunk Screw Torx Head M4 10.0 8.0 PEEK Beige

20819866

Price Range
£ 1.01 - £ 0.909

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    8.0
  • l2
    1.4
  • h1
    2.20