Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
£ 13.7802 - £ 22.9602 Request the lead time here
32.0
TR16 x 4
16.0
490.0
Right Hand
36.0
4.0
£ 10.761 - £ 17.9316 Request the lead time here
28.0
TR14 x 3
14.0
380.0
Right Hand
30.0
3.0
£ 33.2112 - £ 55.3452 Request the lead time here
48.0
TR24 x 5
24.0
1130.0
Left Hand
50.0
5.0
£ 60.8532 - £ 101.4288 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Right Hand
60.0
6.0
£ 54.009 - £ 90.015 Request the lead time here
56.0
TR28 x 5
28.0
240.0
Right Hand
60.0
5.0
£ 36.3732 - £ 60.6186 Request the lead time here
48.0
TR24 x 10
24.0
1130.0
Right Hand
50.0
10.0
£ 101.0718 - £ 168.453 Request the lead time here
72.0
TR36 x 12
36.0
2610.0
Right Hand
75.0
12.0
£ 32.6604 - £ 54.4374 Request the lead time here
48.0
TR24 x 5
24.0
1130.0
Right Hand
50.0
5.0
£ 24.4494 - £ 40.749 Request the lead time here
40.0
TR20 x 4
20.0
790.0
Left Hand
45.0
4.0
£ 392.0268 - £ 653.3814 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Left Hand
110.0
10.0
£ 122.961 - £ 204.9282 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Right Hand
80.0
7.0
£ 66.3204 - £ 110.5272 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Left Hand
60.0
6.0
£ 126.174 - £ 210.2934 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Left Hand
80.0
7.0
£ 14.1882 - £ 23.6436 Request the lead time here
28.0
TR14 x 3
14.0
380.0
Left Hand
30.0
3.0
£ 8.925 - £ 14.8818 Request the lead time here
24.0
TR12 x 6
12.0
280.0
Right Hand
26.0
6.0
£ 19.278 - £ 32.13 Request the lead time here
36.0
TR18 x 4
18.0
630.0
Left Hand
40.0
4.0
£ 344.4846 - £ 574.1376 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Right Hand
110.0
10.0
£ 55.9878 - £ 93.3198 Request the lead time here
60.0
TR30 x 12
30.0
1780.0
Right Hand
60.0
12.0
£ 122.4714 - £ 204.1122 Request the lead time here
88.0
TR44 x 7
44.0
3920.0
Left Hand
80.0
7.0
£ 269.5248 - £ 449.208 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Left Hand
100.0
9.0
  • of 3
Cylindrical Nut TR16 x 4 32.0 Bronze

20147815

Price Range
£ 22.9602 - £ 13.7802

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 3 28.0 Bronze

20147785

Price Range
£ 17.9316 - £ 10.761

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 48.0 Bronze

20147952

Price Range
£ 55.3452 - £ 33.2112

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR32 x 6 64.0 Bronze

20148058

Price Range
£ 101.4288 - £ 60.8532

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 5 56.0 Bronze

20147990

Price Range
£ 90.015 - £ 54.009

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 10 48.0 Bronze

20147938

Price Range
£ 60.6186 - £ 36.3732

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR36 x 12 72.0 Bronze

20148072

Price Range
£ 168.453 - £ 101.0718

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 48.0 Bronze

20147945

Price Range
£ 54.4374 - £ 32.6604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 4 40.0 Bronze

20147884

Price Range
£ 40.749 - £ 24.4494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR70 x 10 140.0 Bronze

20148201

Price Range
£ 653.3814 - £ 392.0268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR40 x 7 80.0 Bronze

20148119

Price Range
£ 204.9282 - £ 122.961

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR32 x 6 64.0 Bronze

20148065

Price Range
£ 110.5272 - £ 66.3204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR40 x 7 80.0 Bronze

20148126

Price Range
£ 210.2934 - £ 126.174

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR14 x 3 28.0 Bronze

20147792

Price Range
£ 23.6436 - £ 14.1882

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR12 x 6 24.0 Bronze

20147778

Price Range
£ 14.8818 - £ 8.925

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR18 x 4 36.0 Bronze

20147853

Price Range
£ 32.13 - £ 19.278

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR70 x 10 140.0 Bronze

20148195

Price Range
£ 574.1376 - £ 344.4846

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 12 60.0 Bronze

20148010

Price Range
£ 93.3198 - £ 55.9878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR44 x 7 88.0 Bronze

20148140

Price Range
£ 204.1122 - £ 122.4714

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR60 x 9 120.0 Bronze

20148188

Price Range
£ 449.208 - £ 269.5248

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand