Diaphragm Grommets contain a thin central film that can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet, whereas one sided cut-outs have the film to one side of the grommet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Material | Mounting Hole Diameter | Inside Diameter | Panel Thickness | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10092521 | Request the lead time here |
1.535 in
39.0 mm
|
PVC
|
1.26 in
32.0 mm
|
1.004 in
25.5 mm
|
0.157 in
4.0 mm
|
1
|
0.374 in
9.5 mm
|
||
| 10092606 | 4600 In stock |
1.181 in
30.0 mm
|
PVC
|
1.004 in
25.5 mm
|
0.807 in
20.5 mm
|
0.059 in
1.5 mm
|
2
|
0.315 in
8.0 mm
|
||
| 10072141 | 5284 In stock |
1.437 in
36.5 mm
|
PVC
|
1.004 in
25.5 mm
|
0.748 in
19.0 mm
|
0.094 in
2.4 mm
|
1
|
0.331 in
8.4 mm
|
||
| 10069097 | Request the lead time here |
1.004 in
25.5 mm
|
PVC
|
0.787 in
20.0 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
1
|
0.315 in
8.0 mm
|
||
| 10068885 | Request the lead time here |
1.004 in
25.5 mm
|
PVC
|
0.748 in
19.0 mm
|
0.61 in
15.5 mm
|
0.094 in
2.4 mm
|
1
|
0.346 in
8.8 mm
|
||
| 10092514 | 2894 In stock |
1.535 in
39.0 mm
|
PVC
|
1.26 in
32.0 mm
|
1.004 in
25.5 mm
|
0.094 in
2.4 mm
|
1
|
0.315 in
8.0 mm
|
||
| 10092590 | 11365 In stock |
1.004 in
25.5 mm
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
2
|
0.276 in
7.0 mm
|
||
| Request the lead time here |
1.004 in
25.5 mm
|
PVC
|
0.748 in
19.0 mm
|
0.61 in
15.5 mm
|
0.126 in
3.2 mm
|
1
|
0.378 in
9.6 mm
|
|||
| 10092583 | Request the lead time here |
1.004 in
25.5 mm
|
PVC
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
2
|
0.276 in
7.0 mm
|
||
| 10092491 | 1000 In stock |
1.004 in
25.5 mm
|
PVC
|
0.748 in
19.0 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
1
|
0.315 in
8.0 mm
|
||
| 10092576 | Request the lead time here |
1.004 in
25.5 mm
|
PVC
|
0.866 in
22.0 mm
|
0.74 in
18.8 mm
|
0.063 in
1.6 mm
|
2
|
0.315 in
8.0 mm
|
||
| 10092552 | 10000 In stock |
0.689 in
17.5 mm
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
2
|
0.315 in
8.0 mm
|
||
| 70800 In stock |
0.748 in
19.0 mm
|
PVC
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
0.059 in
1.5 mm
|
1
|
0.228 in
5.8 mm
|
|||
| 10092613 | 22000 In stock |
1.929 in
49.0 mm
|
TPE/TPV
|
1.654 in
42.0 mm
|
1.22 in
31.0 mm
|
0.094 in
2.4 mm
|
2
|
0.398 in
10.1 mm
|
||
| 10092538 | 15805 In stock |
0.5 in
12.7 mm
|
PVC
|
0.39 in
9.9 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
2
|
0.264 in
6.7 mm
|
||
| 1945 In stock |
0.748 in
19.0 mm
|
PVC
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
2
|
0.315 in
8.0 mm
|
|||
| 10092545 | Request the lead time here |
0.618 in
15.7 mm
|
PVC
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.059 in
1.5 mm
|
2
|
0.252 in
6.4 mm
|
||
| 19817 In stock |
0.866 in
22.0 mm
|
PVC
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
0.094 in
2.4 mm
|
1
|
0.315 in
8.0 mm
|
|||
| 13330 In stock |
1 in
25.4 mm
|
PVC
|
0.748 in
19.0 mm
|
0.626 in
15.9 mm
|
0.079 in
2.0 mm
|
1
|
0.311 in
7.9 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue