Menu Search

DIN Rail Cable Clips

In stock

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
21 results
Product SKUs information
Essentra Part Number Price range Availability Rail Type Style Type View
£ 0.1474 - £ 0.153 9000 In stock
Extruded
2
£ 0.1265 - £ 0.1319 165 In stock
Top Hat Profile
2
£ 0.1003 - £ 0.1046 Request the lead time here
Extruded
4
£ 0.1197 - £ 0.1274 Request the lead time here
G-Profile
2
£ 0.1099 - £ 0.1146 3000 In stock
Extruded
2
£ 0.1342 - £ 0.1399 Request the lead time here
Extruded
2
£ 0.1162 - £ 0.1235 260 In stock
Top Hat Profile
DIN Rail
3
£ 0.1295 - £ 0.1349 Request the lead time here
G-Profile
1
£ 0.1349 - £ 0.1406 Request the lead time here
Extruded
2
£ 0.1265 - £ 0.1319 3896 In stock
G-Profile
2
10038192 £ 0.0945 - £ 0.0983 10367 In stock
Extruded
4
£ 0.1077 - £ 0.1122 5129 In stock
Extruded
4
£ 0.1265 - £ 0.1319 966 In stock
C-Profile
1
£ 0.102 - £ 0.1063 Request the lead time here
Extruded
1
£ 0.1366 - £ 0.1417 585 In stock
Extruded
1
£ 0.1265 - £ 0.1319 Request the lead time here
Top Hat Profile
1
£ 0.1281 - £ 0.1333 Request the lead time here
Extruded
2
£ 0.1039 - £ 0.1081 Request the lead time here
Extruded
2
£ 0.1077 - £ 0.1122 4000 In stock
Extruded
1
10363249 £ 0.4371 - £ 0.5396 2400 In stock
#2 and #3
Dinn Rail
Dinn Rail Clip
  • of 2
Rail Clip 2 (W) Glass-Filled Nylon 6/6 Natural

10038260

Price Range
£ 0.153 - £ 0.1474

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip 2 11.3 mm (W) Nylon 6/6 Natural

10005309

Price Range
£ 0.1319 - £ 0.1265

Stock Levels
165 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    Top Hat Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm
  • Full Material
    Polyamide 66
Rail Clip 4 (W) Glass-Filled Nylon 6/6 Natural

10038239

Price Range
£ 0.1046 - £ 0.1003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    4
Rail Clip 3 6.4 mm (W) Nylon 6/6 Natural

10005286

Price Range
£ 0.1274 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    G-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    6.4 mm
  • Full Material
    Polyamide 66
Rail Clip 3 (W) Glass-Filled Nylon 6/6 Natural

10038208

Price Range
£ 0.1146 - £ 0.1099

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip 3 (W) Glass-Filled Nylon 6/6 Natural

10038284

Price Range
£ 0.1399 - £ 0.1342

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip T3 6.4 mm (W) Nylon 6/6 Natural

10005316

Price Range
£ 0.1235 - £ 0.1162

Stock Levels
260 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    Top Hat Profile
  • Style
    DIN Rail
  • Inside Height
    4.8 mm
  • Inside Width
    6.4 mm
Rail Clip 1 11.1 mm (W) Nylon 6/6 Natural

10005293

Price Range
£ 0.1349 - £ 0.1295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    G-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 66
Rail Clip 2 (W) Glass-Filled Nylon 6/6 Natural

10038222

Price Range
£ 0.1406 - £ 0.1349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip 2 11.3 mm (W) Nylon 6/6 Natural

10005279

Price Range
£ 0.1319 - £ 0.1265

Stock Levels
3896 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    G-Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm
  • Full Material
    Polyamide 66
Rail Clip 4 (W) Glass-Filled Nylon 6/6 Natural

10038192

Price Range
£ 0.0983 - £ 0.0945

Stock Levels
10367 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    4
Rail Clip 4 (W) Glass-Filled Nylon 6/6 Natural

10038277

Price Range
£ 0.1122 - £ 0.1077

Stock Levels
5129 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    4
Rail Clip 1 11.1 mm (W) Nylon 6/6 Natural

10005262

Price Range
£ 0.1319 - £ 0.1265

Stock Levels
966 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    C-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 66
Rail Clip 1 (W) Glass-Filled Nylon 6/6 Natural

10038215

Price Range
£ 0.1063 - £ 0.102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    1
Rail Clip 1 (W) Glass-Filled Nylon 6/6 Natural

10038291

Price Range
£ 0.1417 - £ 0.1366

Stock Levels
585 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    1
Rail Clip 1 11.1 mm (W) Nylon 6/6 Natural

10005323

Price Range
£ 0.1319 - £ 0.1265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Top Hat Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 66
Rail Clip 2 (W) Glass-Filled Nylon 6/6 Natural

10038185

Price Range
£ 0.1333 - £ 0.1281

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip 3 (W) Glass-Filled Nylon 6/6 Natural

10038246

Price Range
£ 0.1081 - £ 0.1039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    2
Rail Clip 1 (W) Glass-Filled Nylon 6/6 Natural

10038253

Price Range
£ 0.1122 - £ 0.1077

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    Extruded
  • Full Material
    Glass Reinforced Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • Type
    1
Rail Clip Dinn Rail Clip (W) PA Natural

10363249

Price Range
£ 0.5396 - £ 0.4371

Stock Levels
2400 In stock
Attributes
  • Colour
    Natural
  • Rail Type
    #2 and #3
  • Style
    Dinn Rail
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2