Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.
Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Height | Free Height | Material | Inside Diameter | View | |
---|---|---|---|---|---|---|---|
£ 0.1814 - £ 0.1814 | Request the lead time here |
0.043 in
1.1 mm
|
0.075 in
1.9 mm
|
Carbon Steel
|
0.642 in
16.3 mm
|
||
£ 0.2083 - £ 0.2083 | Request the lead time here |
0.067 in
1.7 mm
|
0.087 in
2.2 mm
|
Chrome Vanadium
|
0.559 in
14.2 mm
|
||
£ 0.0559 - £ 0.0559 | Request the lead time here |
0.039 in
1.0 mm
|
0.059 in
1.5 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
£ 0.5825 - £ 0.5825 | Request the lead time here |
0.087 in
2.2 mm
|
0.114 in
2.9 mm
|
Chrome Vanadium
|
0.642 in
16.3 mm
|
||
£ 0.4691 - £ 0.4691 | Request the lead time here |
0.059 in
1.5 mm
|
0.094 in
2.4 mm
|
Chrome Vanadium
|
0.563 in
14.3 mm
|
||
£ 0.2083 - £ 0.2083 | Request the lead time here |
0.047 in
1.2 mm
|
0.083 in
2.1 mm
|
Carbon Steel
|
0.72 in
18.3 mm
|
||
£ 0.1686 - £ 0.1686 | Request the lead time here |
0.063 in
1.6 mm
|
0.071 in
1.8 mm
|
Chrome Vanadium
|
0.402 in
10.2 mm
|
||
£ 0.1559 - £ 0.1559 | Request the lead time here |
0.051 in
1.3 mm
|
0.091 in
2.3 mm
|
Carbon Steel
|
0.803 in
20.4 mm
|
||
£ 0.669 - £ 0.669 | Request the lead time here |
0.071 in
1.8 mm
|
0.11 in
2.8 mm
|
Chrome Vanadium
|
0.559 in
14.2 mm
|
||
£ 0.3302 - £ 0.3302 | Request the lead time here |
0.087 in
2.2 mm
|
0.11 in
2.8 mm
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||
£ 1.1155 - £ 1.1155 | Request the lead time here |
0.079 in
2.0 mm
|
0.13 in
3.3 mm
|
Chrome Vanadium
|
0.72 in
18.3 mm
|
||
£ 0.1941 - £ 0.1941 | Request the lead time here |
0.063 in
1.6 mm
|
0.083 in
2.1 mm
|
Chrome Vanadium
|
0.48 in
12.2 mm
|
||
£ 0.052 - £ 0.052 | Request the lead time here |
0.039 in
1.0 mm
|
0.051 in
1.3 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
£ 0.0727 - £ 0.0727 | Request the lead time here |
0.047 in
1.2 mm
|
0.067 in
1.7 mm
|
Carbon Steel
|
0.323 in
8.2 mm
|
||
£ 0.0819 - £ 0.0819 | Request the lead time here |
0.047 in
1.2 mm
|
0.075 in
1.9 mm
|
Carbon Steel
|
0.402 in
10.2 mm
|
||
£ 0.0661 - £ 0.0661 | Request the lead time here |
0.043 in
1.1 mm
|
0.063 in
1.6 mm
|
Carbon Steel
|
0.48 in
12.2 mm
|
||
£ 0.0766 - £ 0.0766 | Request the lead time here |
0.043 in
1.1 mm
|
0.071 in
1.8 mm
|
Carbon Steel
|
0.559 in
14.2 mm
|
||
£ 0.4507 - £ 0.4507 | Request the lead time here |
0.067 in
1.7 mm
|
0.094 in
2.4 mm
|
Chrome Vanadium
|
0.642 in
16.3 mm
|
||
1218095 | £ 0.0819 - £ 0.0819 | Request the lead time here |
0.047 in
1.2 mm
|
0.079 in
2.0 mm
|
Carbon Steel
|
0.48 in
12.2 mm
|
|
£ 0.5301 - £ 0.5301 | Request the lead time here |
0.087 in
2.2 mm
|
0.11 in
2.8 mm
|
Chrome Vanadium
|
0.642 in
16.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue