Menu Search

Disc Springs

In stock

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
£ 0.0467 - £ 0.0467 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
6.2 mm
£ 0.0584 - £ 0.0584 Request the lead time here
1.1 mm
1.4 mm
Carbon Steel
8.2 mm
£ 0.0496 - £ 0.0496 Request the lead time here
0.9 mm
1.1 mm
Carbon Steel
7.2 mm
£ 0.0622 - £ 0.0622 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
£ 0.2083 - £ 0.2083 Request the lead time here
1.7 mm
2.3 mm
Chrome Vanadium
12.2 mm
£ 0.1913 - £ 0.1913 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
8.2 mm
£ 0.0727 - £ 0.0727 Request the lead time here
1.2 mm
1.7 mm
Carbon Steel
10.2 mm
£ 0.1828 - £ 0.1828 Request the lead time here
1.4 mm
2.0 mm
Chrome Vanadium
12.2 mm
£ 0.052 - £ 0.052 Request the lead time here
0.8 mm
1.4 mm
Carbon Steel
11.2 mm
£ 0.0429 - £ 0.0429 Request the lead time here
0.5 mm
1.0 mm
Carbon Steel
5.2 mm
£ 0.0992 - £ 0.0992 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
5.2 mm
£ 0.0429 - £ 0.0429 Request the lead time here
0.5 mm
0.8 mm
Carbon Steel
7.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
5.2 mm
£ 0.5556 - £ 0.5556 Request the lead time here
1.8 mm
2.6 mm
Chrome Vanadium
16.3 mm
£ 0.0507 - £ 0.0507 Request the lead time here
0.9 mm
1.2 mm
Carbon Steel
8.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
5.2 mm
£ 0.0443 - £ 0.0443 Request the lead time here
0.8 mm
1.0 mm
Carbon Steel
6.2 mm
£ 0.0467 - £ 0.0467 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
5.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
6.2 mm
£ 0.0496 - £ 0.0496 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
6.2 mm
  • of 7
Disc Spring DIN 2093 6.2 mm 18.0 mm

1218049

Price Range
£ 0.0467 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    119.00 N
Disc Spring DIN 2093 8.2 mm 18.0 mm

1218057

Price Range
£ 0.0584 - £ 0.0584

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.4 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1004.00 N
Disc Spring DIN 2093 7.2 mm 14.0 mm

1218033

Price Range
£ 0.0496 - £ 0.0496

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    692.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

1218065

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1100.00 N
Disc Spring DIN 2093 12.2 mm 28.0 mm

1218097

Price Range
£ 0.2083 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2614.00 N
Disc Spring DIN 2093 8.2 mm 15.0 mm

1218041

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    284.00 N
Disc Spring DIN 2093 10.2 mm 23.0 mm

1218081

Price Range
£ 0.0727 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.7 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1118.00 N
Disc Spring DIN 2093 12.2 mm 25.0 mm

1218089

Price Range
£ 0.1828 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1882.00 N
Disc Spring DIN 2093 11.2 mm 23.0 mm

1218073

Price Range
£ 0.052 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    363.00 N
Disc Spring DIN 2093 5.2 mm 15.0 mm

1218034

Price Range
£ 0.0429 - £ 0.0429

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    149.00 N
Disc Spring DIN 2093 5.2 mm 13.0 mm

1218027

Price Range
£ 0.0992 - £ 0.0992

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    232.00 N
Disc Spring DIN 2093 7.2 mm 14.0 mm

1218031

Price Range
£ 0.0429 - £ 0.0429

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.8 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    105.00 N
Disc Spring DIN 2093 5.2 mm 15.0 mm

1218035

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    237.00 N
Disc Spring DIN 2093 16.3 mm 34.0 mm

1218113

Price Range
£ 0.5556 - £ 0.5556

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.6 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2681.00 N
Disc Spring DIN 2093 8.2 mm 16.0 mm

1218047

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    702.00 N
Disc Spring DIN 2093 5.2 mm 15.0 mm

1218036

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    346.00 N
Disc Spring DIN 2093 6.2 mm 13.0 mm

1218030

Price Range
£ 0.0443 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    573.00 N
Disc Spring DIN 2093 5.2 mm 15.0 mm

1218037

Price Range
£ 0.0467 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    472.00 N
Disc Spring DIN 2093 6.2 mm 15.0 mm

1218038

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    246.00 N
Disc Spring DIN 2093 6.2 mm 18.0 mm

1218052

Price Range
£ 0.0496 - £ 0.0496

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    470.00 N