Menu Search

DKO Side Release Plugs PCR

In production

DKO Side Release Plugs are designed to protect DKO compression fittings, from damage and contamination, during transit, storage and processing . Their sturdy construction ensures reliable performance, even in harsh environments. The leak-proof seal and secure connection effectively prevents fluid leakage or loss, which reduces the risk of damage to equipment, loss in productivity and safety issues. The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.

The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTSFL2PCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Essentra Part Number Price range Availability L D Thread Size h d View
£ 0.1549 - £ 0.2409 Request the lead time here
M36x2
£ 0.3023 - £ 0.4702 Request the lead time here
M52x2
£ 0.1056 - £ 0.1643 Request the lead time here
31.0 mm
29.0 mm
M22x1.5
7.5 mm
21.8 mm
£ 0.0704 - £ 0.1095 Request the lead time here
M14x1.5
£ 0.1474 - £ 0.2294 Request the lead time here
M30x2
£ 0.0724 - £ 0.1127 Request the lead time here
M16x1.5
£ 0.067 - £ 0.1042 Request the lead time here
M12x1.5
£ 0.1046 - £ 0.1627 Request the lead time here
M20x1.5
£ 0.1256 - £ 0.1954 Request the lead time here
M24x1.5
£ 0.1449 - £ 0.2254 Request the lead time here
M26x1.5
£ 0.1632 - £ 0.254 Request the lead time here
M42x2
£ 0.102 - £ 0.1588 Request the lead time here
M18x1.5
£ 0.1657 - £ 0.2578 Request the lead time here
M45x2
Plug 35.5 mm LDPE - PCR Green

20750220

Price Range
£ 0.2409 - £ 0.1549

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M36x2
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 51.5 mm LDPE - PCR Green

20750251

Price Range
£ 0.4702 - £ 0.3023

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M52x2
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 21.8 mm LDPE - PCR Green

20750183

Price Range
£ 0.1643 - £ 0.1056

Stock Levels
Request the lead time here
Attributes
  • D
    29.0 mm
  • d
    21.8 mm
  • h
    7.5 mm
  • L
    31.0 mm
  • Thread Size
    M22x1.5
Plug 13.8 mm LDPE - PCR Green

20750145

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M14x1.5
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 29.5 mm LDPE - PCR Green

20750213

Price Range
£ 0.2294 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M30x2
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 15.8 mm LDPE - PCR Green

20750152

Price Range
£ 0.1127 - £ 0.0724

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16x1.5
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 11.8 mm LDPE - PCR Green

20750138

Price Range
£ 0.1042 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12x1.5
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 19.8 mm LDPE - PCR Green

20750176

Price Range
£ 0.1627 - £ 0.1046

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20x1.5
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 23.8 mm LDPE - PCR Green

20750190

Price Range
£ 0.1954 - £ 0.1256

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24x1.5
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 25.8 mm LDPE - PCR Green

20750206

Price Range
£ 0.2254 - £ 0.1449

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M26x1.5
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 41.5 mm LDPE - PCR Green

20750237

Price Range
£ 0.254 - £ 0.1632

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M42x2
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 17.8 mm LDPE - PCR Green

20750169

Price Range
£ 0.1588 - £ 0.102

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M18x1.5
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Plug 44.5 mm LDPE - PCR Green

20750244

Price Range
£ 0.2578 - £ 0.1657

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M45x2
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000