Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.
Material: LDPE Colour: Red, Yellow Series Code: SR1121
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | HD | Colour | TL | Compatible DKO Fittings (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0629 - £ 0.0629 | 900 In stock |
1.622 in
41.2 mm
|
M42 x 2
|
1.933 in
49.1 mm
|
Red
|
1.555 in
39.5 mm
|
30S
|
||
| Request the lead time here |
1.398 in
35.5 mm
|
M36 x 2
|
1.563 in
39.7 mm
|
Red
|
1.346 in
34.2 mm
|
25S,28L
|
|||
| £ 0.1956 - £ 0.2041 | Request the lead time here |
2.028 in
51.5 mm
|
M52 x 2.0
|
2.323 in
59.0 mm
|
Yellow
|
1.752 in
44.5 mm
|
38S, 42L
|
||
| £ 0.0254 - £ 0.0282 | Request the lead time here |
0.465 in
11.8 mm
|
M12 x 1.5
|
0.63 in
16.0 mm
|
Yellow
|
0.709 in
18.0 mm
|
6L
|
||
| 10104712 | £ 0.0792 - £ 0.0792 | Request the lead time here |
0.937 in
23.8 mm
|
M24 x 1.5
|
1.181 in
30.0 mm
|
Yellow
|
1.22 in
31.0 mm
|
16S
|
|
| £ 0.0815 - £ 0.0849 | Request the lead time here |
1.74 in
44.2 mm
|
M45 x 2.0
|
1.937 in
49.2 mm
|
Yellow
|
1.559 in
39.6 mm
|
35L
|
||
| 10104682 | £ 0.071 - £ 0.1706 | Request the lead time here |
0.701 in
17.8 mm
|
M18 x 1.5
|
0.984 in
25.0 mm
|
Yellow
|
0.984 in
25.0 mm
|
10S, 12L
|
|
| £ 0.0469 - £ 0.0469 | Request the lead time here |
1.15 in
29.2 mm
|
M30 x 2.0
|
1.358 in
34.5 mm
|
Yellow
|
1.232 in
31.3 mm
|
20S, 22L
|
||
| £ 0.0772 - £ 0.186 | Request the lead time here |
0.858 in
21.8 mm
|
M22 x 1.5
|
1.142 in
29.0 mm
|
Yellow
|
1.22 in
31.0 mm
|
14S, 15L
|
||
| £ 0.0265 - £ 0.064 | Request the lead time here |
0.543 in
13.8 mm
|
M14 x 1.5
|
0.748 in
19.0 mm
|
Yellow
|
0.768 in
19.5 mm
|
6S, 8L
|
||
| £ 0.0762 - £ 0.0762 | Request the lead time here |
1.398 in
35.5 mm
|
M36 x 2.0
|
1.563 in
39.7 mm
|
Yellow
|
1.346 in
34.2 mm
|
25S, 28L
|
||
| £ 0.0307 - £ 0.0741 | Request the lead time here |
0.622 in
15.8 mm
|
M16 x 1.5
|
0.846 in
21.5 mm
|
Yellow
|
0.906 in
23.0 mm
|
8S, 10L
|
||
| £ 0.0849 - £ 0.0849 | 2638 In stock |
1.622 in
41.2 mm
|
M42 x 2.0
|
1.933 in
49.1 mm
|
Yellow
|
1.555 in
39.5 mm
|
30S
|
||
| £ 0.0746 - £ 0.1794 | 9501 In stock |
0.78 in
19.8 mm
|
M20 x 1.5
|
1.063 in
27.0 mm
|
Yellow
|
1.024 in
26.0 mm
|
12S
|
||
| £ 0.0442 - £ 0.0442 | Request the lead time here |
1.016 in
25.8 mm
|
M26 x 1.5
|
1.26 in
32.0 mm
|
Yellow
|
1.22 in
31.0 mm
|
18L
|
||
| £ 0.0373 - £ 0.0373 | Request the lead time here |
0.937 in
23.8 mm
|
M24 x 1;5
|
1.181 in
30.0 mm
|
Red
|
1.22 in
31.0 mm
|
16S
|
||
| £ 0.0351 - £ 0.0351 | 20995 In stock |
0.78 in
19.8 mm
|
M20 x 1;5
|
1.063 in
27.0 mm
|
Red
|
1.024 in
26.0 mm
|
12S
|
||
| £ 0.0422 - £ 0.0422 | 1999 In stock |
1.016 in
25.8 mm
|
M26 x 1;5
|
1.26 in
32.0 mm
|
Red
|
1.22 in
31.0 mm
|
18L
|
||
| £ 0.0303 - £ 0.0303 | 12407 In stock |
0.701 in
17.8 mm
|
M18 x 1;5
|
0.984 in
25.0 mm
|
Red
|
0.984 in
25.0 mm
|
10S,12L
|
||
| £ 0.0287 - £ 0.0287 | Request the lead time here |
0.858 in
21.8 mm
|
M22 x 1;5
|
1.142 in
29.0 mm
|
Red
|
1.22 in
31.0 mm
|
14S,15L