These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: PA, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, , Heat Stabilised to UL94 V-2Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | HD | D | Colour | Material | H | Type | View | |
---|---|---|---|---|---|---|---|---|---|
PGM-31 | £ 0.445 - £ 0.4535 | Request the lead time here |
1.496 in
38.0 mm
|
1.681 in
42.7 mm
|
Black
|
PA
|
0.465 in
11.8 mm
|
1
|
|
£ 1.1268 - £ 1.1736 | 500 In stock |
1.772 in
45.0 mm
|
1.906 in
48.4 mm
|
Black
|
PA
|
0.453 in
11.5 mm
|
|
||
£ 0.3298 - £ 1.7752 | Request the lead time here |
1.374 in
34.9 mm
|
1.5 in
38.1 mm
|
White
|
PA
|
0.563 in
14.3 mm
|
|
||
PGM-32 | £ 0.2834 - £ 0.2905 | 2554 In stock |
1.094 in
27.8 mm
|
1.22 in
31.0 mm
|
Black
|
PA
|
0.465 in
11.8 mm
|
|
|
£ 0.2565 - £ 0.2608 | 88 In stock |
0.874 in
22.2 mm
|
1.126 in
28.6 mm
|
Black
|
PA
|
0.453 in
11.5 mm
|
|
||
£ 0.1265 - £ 0.1292 | Request the lead time here |
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
Black
|
PA
|
0.315 in
8.0 mm
|
|
||
466882 | £ 0.5551 - £ 1.8387 | 1045 In stock |
2 in
50.8 mm
|
2.169 in
55.1 mm
|
White
|
PA
|
0.563 in
14.3 mm
|
|
|
£ 0.1686 - £ 0.1757 | Request the lead time here |
0.252 in
6.4 mm
|
|
White
|
PA
|
0.315 in
8.0 mm
|
1
|
||
£ 0.299 - £ 0.3104 | Request the lead time here |
0.811 in
20.6 mm
|
|
White
|
PA
|
0.406 in
10.3 mm
|
1
|
||
£ 0.6534 - £ 0.6803 | Request the lead time here |
1.5 in
38.1 mm
|
|
Black
|
PA
|
0.563 in
14.3 mm
|
1
|
||
£ 0.2693 - £ 0.2806 | Request the lead time here |
0.748 in
19.0 mm
|
|
White
|
PA
|
0.406 in
10.3 mm
|
1
|
||
PGM-18 | £ 0.3572 - £ 0.3657 | Request the lead time here |
1.26 in
32.0 mm
|
1.374 in
34.9 mm
|
Black
|
PA
|
0.453 in
11.5 mm
|
|
|
466880 | £ 0.4152 - £ 1.9409 | Request the lead time here |
1.5 in
38.1 mm
|
1.669 in
42.4 mm
|
White
|
PA
|
0.563 in
14.3 mm
|
|
|
PGM-26 | £ 0.1322 - £ 0.1406 | 4030 In stock |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
|
|
£ 0.2751 - £ 0.2807 | Request the lead time here |
1.004 in
25.5 mm
|
1.102 in
28.0 mm
|
Black
|
Nylon
|
0.5 in
12.7 mm
|
1
|
||
£ 0.1088 - £ 0.1133 | 135 In stock |
0.469 in
11.9 mm
|
0.531 in
13.5 mm
|
Black
|
PA
|
0.252 in
6.4 mm
|
|
||
PGM-22 | £ 0.1615 - £ 0.1658 | Request the lead time here |
0.866 in
22.0 mm
|
1.024 in
26.0 mm
|
Black
|
PA
|
0.378 in
9.6 mm
|
|
|
£ 0.1329 - £ 0.1329 | Request the lead time here |
0.748 in
19.0 mm
|
0.925 in
23.5 mm
|
Black
|
PA
|
0.413 in
10.5 mm
|
1
|
||
£ 0.1165 - £ 0.1213 | Request the lead time here |
0.531 in
13.5 mm
|
0.594 in
15.1 mm
|
Black
|
PA
|
0.252 in
6.4 mm
|
|
||
PGM-12 | £ 0.1197 - £ 0.1247 | 300 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
PA
|
0.252 in
6.4 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue