Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability HD D Colour Material H Type View
466882 £ 0.5551 - £ 1.8387 Request the lead time here
50.8 mm
55.1 mm
White
Nylon
14.3 mm
£ 0.1088 - £ 0.1133 Request the lead time here
11.9 mm
13.5 mm
Black
Nylon
6.4 mm
£ 1.1268 - £ 1.1736 800 In stock
45.0 mm
48.4 mm
Black
Nylon
11.5 mm
£ 0.1165 - £ 0.1213 Request the lead time here
13.5 mm
15.1 mm
Black
Nylon
6.4 mm
PGM-23 £ 1.243 - £ 1.2955 Request the lead time here
50.8 mm
55.1 mm
Black
Nylon
11.9 mm
PGM-12 £ 0.1197 - £ 0.1247 Request the lead time here
15.9 mm
18.2 mm
Black
Nylon
6.4 mm
PGM-18 £ 0.3572 - £ 0.3657 Request the lead time here
32.0 mm
34.9 mm
Black
Nylon
11.5 mm
PGM-28 £ 0.1941 - £ 0.2026 1800 In stock
17.5 mm
20.0 mm
Black
Nylon
10.3 mm
PGM-20 £ 0.4323 - £ 0.4422 Request the lead time here
35.0 mm
38.0 mm
Black
Nylon
11.5 mm
£ 0.3298 - £ 1.7752 Request the lead time here
34.9 mm
38.1 mm
White
Nylon
14.3 mm
£ 0.2149 - £ 0.7261 598 In stock
22.2 mm
25.8 mm
White
Nylon
14.3 mm
PGM-31 £ 0.445 - £ 0.4535 Request the lead time here
38.0 mm
42.7 mm
Black
Nylon
11.8 mm
1
PGM-14 £ 0.1431 - £ 0.146 Request the lead time here
19.1 mm
21.4 mm
Black
Nylon
6.4 mm
466880 £ 0.4152 - £ 1.9409 Request the lead time here
38.1 mm
42.4 mm
White
Nylon
14.3 mm
PGM-15 £ 0.1502 - £ 0.153 Request the lead time here
19.8 mm
22.6 mm
Black
Nylon
6.4 mm
£ 0.2565 - £ 0.2608 Request the lead time here
22.2 mm
28.6 mm
Black
Nylon
11.5 mm
£ 0.1265 - £ 0.1292 Request the lead time here
16.0 mm
20.0 mm
Black
Nylon
8.0 mm
PGM-32 £ 0.2834 - £ 0.2905 Request the lead time here
27.8 mm
31.0 mm
Black
Nylon
11.8 mm
£ 0.2751 - £ 0.2807 Request the lead time here
25.5 mm
28.0 mm
Black
Nylon
12.7 mm
1
£ 0.1607 - £ 0.1913 Request the lead time here
9.8 mm
13.0 mm
Black
Nylon
6.0 mm
  • of 8
Blanking Plug 55.1 mm 14.3 mm 6.4 mm Nylon White

466882

Price Range
£ 1.8387 - £ 0.5551

Stock Levels
Request the lead time here
Attributes
  • D
    55.1 mm
  • d1
    50.8 mm
  • H
    14.3 mm
  • HD
    50.8 mm
  • Colour
    White
Blanking Plug 13.5 mm 6.4 mm 1.6 mm Nylon Black

PGM-3

Price Range
£ 0.1133 - £ 0.1088

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • d1
    11.9 mm
  • H
    6.4 mm
  • HD
    11.9 mm
  • Colour
    Black
Blanking Plug 48.4 mm 11.5 mm 3.2 mm Nylon Black

PGM-21

Price Range
£ 1.1736 - £ 1.1268

Stock Levels
800 In stock
Attributes
  • D
    48.4 mm
  • d1
    45.0 mm
  • H
    11.5 mm
  • HD
    45.0 mm
  • Colour
    Black
Blanking Plug 15.1 mm 6.4 mm 1.6 mm Nylon Black

PGM-11

Price Range
£ 0.1213 - £ 0.1165

Stock Levels
Request the lead time here
Attributes
  • D
    15.1 mm
  • d1
    13.5 mm
  • H
    6.4 mm
  • HD
    13.5 mm
  • Colour
    Black
Blanking Plug 55.1 mm 11.9 mm 3.2 mm Nylon Black

PGM-23

Price Range
£ 1.2955 - £ 1.243

Stock Levels
Request the lead time here
Attributes
  • D
    55.1 mm
  • d1
    50.8 mm
  • H
    11.9 mm
  • HD
    50.8 mm
  • Colour
    Black
Blanking Plug 18.2 mm 6.4 mm 1.6 mm Nylon Black

PGM-12

Price Range
£ 0.1247 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • D
    18.2 mm
  • d1
    15.9 mm
  • H
    6.4 mm
  • HD
    15.9 mm
  • Colour
    Black
Blanking Plug 34.9 mm 11.5 mm 3.2 mm Nylon Black

PGM-18

Price Range
£ 0.3657 - £ 0.3572

Stock Levels
Request the lead time here
Attributes
  • D
    34.9 mm
  • d1
    32.0 mm
  • H
    11.5 mm
  • HD
    32.0 mm
  • Colour
    Black
Blanking Plug 20.0 mm 10.3 mm 3.2 mm Nylon Black

PGM-28

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
1800 In stock
Attributes
  • D
    20.0 mm
  • d1
    17.5 mm
  • H
    10.3 mm
  • HD
    17.5 mm
  • Colour
    Black
Blanking Plug 38.0 mm 11.5 mm 3.2 mm Nylon Black

PGM-20

Price Range
£ 0.4422 - £ 0.4323

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • d1
    35.0 mm
  • H
    11.5 mm
  • HD
    35.0 mm
  • Colour
    Black
Blanking Plug 38.1 mm 14.3 mm 6.4 mm Nylon White

466879

Price Range
£ 1.7752 - £ 0.3298

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • d1
    34.9 mm
  • H
    14.3 mm
  • HD
    34.9 mm
  • Colour
    White
Blanking Plug 25.8 mm 14.3 mm 6.4 mm Nylon White

466874

Price Range
£ 0.7261 - £ 0.2149

Stock Levels
598 In stock
Attributes
  • D
    25.8 mm
  • d1
    22.2 mm
  • H
    14.3 mm
  • HD
    22.2 mm
  • Colour
    White
Blanking Plug 42.7 mm 11.5 mm 3.2 mm Nylon Black

PGM-31

Price Range
£ 0.4535 - £ 0.445

Stock Levels
Request the lead time here
Attributes
  • D
    42.7 mm
  • d1
    38.0 mm
  • H
    11.8 mm
  • HD
    38.0 mm
  • Colour
    Black
Blanking Plug 21.4 mm 6.4 mm 1.6 mm Nylon Black

PGM-14

Price Range
£ 0.146 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • D
    21.4 mm
  • d1
    19.1 mm
  • H
    6.4 mm
  • HD
    19.1 mm
  • Colour
    Black
Blanking Plug 42.4 mm 14.3 mm 6.4 mm Nylon White

466880

Price Range
£ 1.9409 - £ 0.4152

Stock Levels
Request the lead time here
Attributes
  • D
    42.4 mm
  • d1
    38.1 mm
  • H
    14.3 mm
  • HD
    38.1 mm
  • Colour
    White
Blanking Plug 22.6 mm 6.4 mm 1.6 mm Nylon Black

PGM-15

Price Range
£ 0.153 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • D
    22.6 mm
  • d1
    19.8 mm
  • H
    6.4 mm
  • HD
    19.8 mm
  • Colour
    Black
Blanking Plug 28.6 mm 11.5 mm 3.2 mm Nylon Black

PGM-29

Price Range
£ 0.2608 - £ 0.2565

Stock Levels
Request the lead time here
Attributes
  • D
    28.6 mm
  • d1
    22.2 mm
  • H
    11.5 mm
  • HD
    22.2 mm
  • Colour
    Black
Blanking Plug 20.0 mm 8.0 mm 2.0 mm Nylon Black

PGM-16

Price Range
£ 0.1292 - £ 0.1265

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d1
    16.0 mm
  • H
    8.0 mm
  • HD
    16.0 mm
  • Colour
    Black
Blanking Plug 31.0 mm 11.5 mm 3.2 mm Nylon Black

PGM-32

Price Range
£ 0.2905 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • D
    31.0 mm
  • d1
    27.8 mm
  • H
    11.8 mm
  • HD
    27.8 mm
  • Colour
    Black
Blanking Plug 28.0 mm 12.7 mm 3.2 mm Nylon Black

PGM-25

Price Range
£ 0.2807 - £ 0.2751

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d1
    25.5 mm
  • H
    12.7 mm
  • HD
    25.5 mm
  • Colour
    Black
Blanking Plug 13.0 mm 6.0 mm 1.4 mm Nylon Black

PGM-10

Price Range
£ 0.1913 - £ 0.1607

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • d1
    9.8 mm
  • H
    6.0 mm
  • HD
    9.8 mm
  • Colour
    Black