Menu Search

Domed Head Round Tube Inserts PCR

In production

This series of Round Tube Inserts features a dome head design that is ideal for applications where appearance is important. The smooth finish provides an attractive solution for both furniture and industrial uses. They protects the ends of round tubes from the elements and sharp edges. These inserts serve as shock absorbers and protective caps. Wear and tear is reduced by preventing dirt, moisture and debris from entering the round tube profile.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability D H Minimum Panel Thickness h Maximum Panel Thickness View
£ 0.1129 - £ 0.1757 Request the lead time here
20.0 mm
15.5 mm
1.0 mm
9.5 mm
2.0 mm
£ 0.2526 - £ 0.3929 Request the lead time here
32.0 mm
19.5 mm
1.0 mm
15.5 mm
2.0 mm
£ 0.0707 - £ 0.1099 Request the lead time here
£ 0.0668 - £ 0.1039 Request the lead time here
£ 0.1725 - £ 0.2684 Request the lead time here
25.0 mm
15.5 mm
1.0 mm
10.5 mm
2.0 mm
£ 0.1184 - £ 0.1841 Request the lead time here
Domed Round Tube Insert 20.0 mm Black LDPE - PCR

20753993

Price Range
£ 0.1757 - £ 0.1129

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    15.5 mm
  • h
    9.5 mm
  • Minimum Panel Thickness
    1.0 mm
  • Maximum Panel Thickness
    2.0 mm
Domed Round Tube Insert 32.0 mm Black LDPE - PCR

20754020

Price Range
£ 0.3929 - £ 0.2526

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    19.5 mm
  • h
    15.5 mm
  • Minimum Panel Thickness
    1.0 mm
  • Maximum Panel Thickness
    2.0 mm
Domed Round Tube Insert 18.0 mm Black LDPE - PCR

20753986

Price Range
£ 0.1099 - £ 0.0707

Stock Levels
Request the lead time here
Attributes
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Domed Round Tube Insert 16.0 mm Black LDPE - PCR

20753979

Price Range
£ 0.1039 - £ 0.0668

Stock Levels
Request the lead time here
Attributes
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Domed Round Tube Insert 25.0 mm Black LDPE - PCR

20754013

Price Range
£ 0.2684 - £ 0.1725

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    15.5 mm
  • h
    10.5 mm
  • Minimum Panel Thickness
    1.0 mm
  • Maximum Panel Thickness
    2.0 mm
Domed Round Tube Insert 22.0 mm Black LDPE - PCR

20754006

Price Range
£ 0.1841 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Material
    LDPE - PCR
  • Colour
    Black
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000