Menu Search

Door Stays - Heavy Duty

In production

These Door Stays are aimed to offer consistent support and controlled movement for large doors in a variety of applications. It can support heavy loads while remaining stable and simple to use.

It can open to a maximum of 90 when placed with the cable release and has a total opening of 100 if used without the release wire. It is available in both left and right-hand versions, with and without a wire release.

It is easy to install into the applications with the help of basic tools. Commonly used in heavy-duty applications, such as exterior doors, industrial settings, fire exits, or doors in high-traffic areas.

  • Offers consistent support and controlled movement for large doors.
  • It can open to a maximum of 90 when placed with the cable release and has a total opening of 100.
  • Used in heavy-duty applications, such as exterior doors, industrial settings, or fire exits.
Material: 304 Stainless Steel Series Code: SRN2200

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Includes Orientation View
£ 67.0548 - £ 89.403 Request the lead time here
Without Release Wire
Left Hand
£ 67.0752 - £ 89.4336 Request the lead time here
Without Release Wire
Right Hand
£ 54.6414 - £ 72.8586 Request the lead time here
With Release Wire
Right Hand
£ 54.6414 - £ 72.8586 Request the lead time here
With Release Wire
Left Hand
Door Stay 100° Left Hand Without Release Wire 304 Stainless Steel

20219383

Price Range
£ 89.403 - £ 67.0548

Stock Levels
Request the lead time here
Attributes
  • Orientation
    Left Hand
  • Includes
    Without Release Wire
  • Material
    304 Stainless Steel
Door Stay 100° Right Hand Without Release Wire 304 Stainless Steel

20219369

Price Range
£ 89.4336 - £ 67.0752

Stock Levels
Request the lead time here
Attributes
  • Orientation
    Right Hand
  • Includes
    Without Release Wire
  • Material
    304 Stainless Steel
Door Stay 100° Right Hand With Release Wire 304 Stainless Steel

20219376

Price Range
£ 72.8586 - £ 54.6414

Stock Levels
Request the lead time here
Attributes
  • Orientation
    Right Hand
  • Includes
    With Release Wire
  • Material
    304 Stainless Steel
Door Stay 100° Left Hand With Release Wire 304 Stainless Steel

20219390

Price Range
£ 72.8586 - £ 54.6414

Stock Levels
Request the lead time here
Attributes
  • Orientation
    Left Hand
  • Includes
    With Release Wire
  • Material
    304 Stainless Steel