Menu Search

Double Sided Foam Tape Rolls - Permanent - Dubl Kote Rubber

In stock

Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Overall Thickness Overall Width View
£ 364.9032 - £ 364.9032 Request the lead time here
66.0 m
Black
0.8 mm
19.2 mm
£ 469.1124 - £ 469.1124 Request the lead time here
66.0 m
White
1.6 mm
12.7 mm
Foam Tape Roll 0.8 mm 19.2 mm 66.0 m Black

471395

Price Range
£ 364.9032 - £ 364.9032

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Rubber
  • Colour
    Black
  • Package Type
    Roll
  • Priced Per
    Roll
  • Removability
    Permanent
Foam Tape Roll 1.6 mm 12.7 mm 66.0 m White

471342

Price Range
£ 469.1124 - £ 469.1124

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Package Type
    Roll
  • Priced Per
    Roll
  • Removability
    Permanent