Menu Search

Double Sided Foam Tape Rolls - Removable one Side - Remo One

In stock

Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Overall Thickness Overall Width View
£ 424.0382 - £ 424.0382 Request the lead time here
66.0 m
1.6 mm
25.4 mm
£ 398.3544 - £ 398.3544 3 In stock
66.0 m
0.8 mm
25.4 mm
Foam Tape Roll 1.6 mm 25.4 mm 66.0 m White

10383872

Price Range
£ 424.0382 - £ 424.0382

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Overall Length
    66.0 m
  • Overall Width
    25.4 mm
  • Roll Length
    66.0 m
Foam Tape Roll 0.8 mm 25.4 mm 66.0 m White

10383858

Price Range
£ 398.3544 - £ 398.3544

Stock Levels
3 In stock
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Overall Length
    66.0 m
  • Overall Width
    25.4 mm
  • Roll Length
    66.0 m