Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1184 - £ 0.1318 4515 In stock
4.0 mm
4.75 mm
1.57 mm
1.57 mm
12.7 mm
£ 0.1516 - £ 0.1735 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
38.1 mm
£ 0.1492 - £ 0.1711 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
1.6 mm
8.0 mm
£ 0.1554 - £ 0.1778 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
31.8 mm
£ 0.153 - £ 0.1754 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
25.0 mm
£ 0.153 - £ 0.1754 17000 In stock
4.0 mm
4.8 mm
1.6 mm
1.6 mm
25.0 mm
10027233 £ 0.0908 - £ 0.1009 3821 In stock
4.0 mm
4.75 mm
1.57 mm
1.57 mm
9.5 mm
10004623 £ 0.0928 - £ 0.1032 92908 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.1045 - £ 0.1161 8319 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
3.2 mm
10026991 £ 0.1361 - £ 0.1516 2690 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.194 - £ 0.2226 560 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.0782 - £ 0.0869 Request the lead time here
3.86 mm
3.86 mm
1.57 mm
1.57 mm
3.2 mm
£ 0.1361 - £ 0.1516 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
25.4 mm
£ 0.1184 - £ 0.1318 2000 In stock
4.0 mm
4.75 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.1184 - £ 0.1318 3000 In stock
4.0 mm
4.75 mm
1.57 mm
1.57 mm
22.2 mm
£ 0.1184 - £ 0.1318 22000 In stock
4.0 mm
4.0 mm
1.57 mm
1.57 mm
25.4 mm
£ 0.1361 - £ 0.1516 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.2002 - £ 0.2276 8180 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
14.0 mm
10005156 £ 0.153 - £ 0.1754 1010 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
3.0 mm
£ 0.194 - £ 0.2226 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
28.6 mm
  • of 39
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10027240

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
4515 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 38.1 mm PA UL94 V-0 Natural

10634202

Price Range
£ 0.1735 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10487556

Price Range
£ 0.1711 - £ 0.1492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.8 mm PA UL94 V-0 Natural

10004746

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 25.0 mm PA UL94 V-2 Natural

10005149

Price Range
£ 0.1754 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 25.0 mm Nylon 6/6 UL94 V-2 Natural

10005217

Price Range
£ 0.1754 - £ 0.153

Stock Levels
17000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10027233

Price Range
£ 0.1009 - £ 0.0908

Stock Levels
3821 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10004623

Price Range
£ 0.1032 - £ 0.0928

Stock Levels
92908 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10004722

Price Range
£ 0.1161 - £ 0.1045

Stock Levels
8319 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10026991

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
2690 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

10004609

Price Range
£ 0.2226 - £ 0.194

Stock Levels
560 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10004456

Price Range
£ 0.0869 - £ 0.0782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10112731

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10027141

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10027172

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10026939

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
22000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

10027011

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 14.0 mm PA UL94 V-0 Natural

10004951

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
8180 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

10005156

Price Range
£ 0.1754 - £ 0.153

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 28.6 mm PA UL94 V-0 Natural

10004449

Price Range
£ 0.2226 - £ 0.194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm