Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1316 - £ 0.1625 | Request the lead time here |
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1513 - £ 0.1868 | 3970 In stock |
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
||
| £ 0.231 - £ 0.2409 | 40300 In stock |
0.157 in
4.0 mm
|
0.185 in
4.7 mm
|
0.039 - 0.071 in
1.0 - 1.8 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1349 - £ 0.1376 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| 10151303 | £ 0.1224 - £ 0.125 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
|
| £ 0.0919 - £ 0.1022 | 42000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1617 - £ 0.1853 | 898 In stock |
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1092 - £ 0.1115 | 2000 In stock |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0967 - £ 0.1074 | 2789 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1445 - £ 0.1488 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1184 - £ 0.1315 | 400 In stock |
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.064 in
1.63 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1617 - £ 0.1853 | 15858 In stock |
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1135 - £ 0.1158 | 4483 In stock |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.248 in
31.7 mm
|
||
| £ 0.1467 - £ 0.1629 | 9000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.472 in
12.0 mm
|
||
| 10011300 | £ 0.1057 - £ 0.1175 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.626 in
15.9 mm
|
|
| £ 0.1688 - £ 0.1874 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1227 - £ 0.1355 | 11347 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1 in
25.4 mm