Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
4.8 mm
£ 0.0884 - £ 0.0941 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
19.1 mm
£ 0.1617 - £ 0.1853 3000 In stock
2.5 mm
3.2 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
£ 0.098 - £ 0.1044 Request the lead time here
4.75 mm
4.75 mm
0.79 - 1.98 mm
0.79 - 1.98 mm
9.5 mm
£ 0.2508 - £ 0.2608 700 In stock
4.0 mm
4.7 mm
1.0 - 1.8 mm
0.4 - 2.0 mm
15.9 mm
£ 0.1494 - £ 0.166 14000 In stock
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
10.0 mm
£ 0.2823 - £ 0.3118 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
28.6 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1412 - £ 0.1559 555 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
4.8 mm
£ 0.1033 - £ 0.1075 Request the lead time here
4.75 mm
4.75 mm
0.79 - 1.98 mm
0.79 - 1.98 mm
22.2 mm
£ 0.2438 - £ 0.2537 260 In stock
4.0 mm
4.7 mm
1.0 - 1.8 mm
0.4 - 2.0 mm
14.3 mm
£ 0.1688 - £ 0.1874 24000 In stock
4.0 mm
4.8 mm
39.9 - 1.57 mm
0.8 - 2.0 mm
15.9 mm
10011379 £ 0.1227 - £ 0.1355 15000 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
22.2 mm
10011430 £ 0.1467 - £ 0.1629 993 In stock
4.0 mm
4.8 mm
1.6 - 1.6 mm
0.8 - 2.0 mm
16.0 mm
£ 0.1688 - £ 0.1874 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.6 mm
1.98 - 3.6 mm
15.9 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
28.6 mm
£ 0.1412 - £ 0.1559 158 In stock
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
28.6 mm
£ 0.1227 - £ 0.1355 900 In stock
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
7.9 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
6.4 mm
£ 0.2823 - £ 0.3118 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
31.7 mm
  • of 39
Snap Lock Support 4.8 mm PES UL94 V-0 Black

10159972

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm PA UL94 V-0 Natural

10012420

Price Range
£ 0.0941 - £ 0.0884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

10002889

Price Range
£ 0.1853 - £ 0.1617

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10153789

Price Range
£ 0.1044 - £ 0.098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.3 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

10119723

Price Range
£ 0.2608 - £ 0.2508

Stock Levels
700 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.7 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10011317

Price Range
£ 0.166 - £ 0.1494

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm PES UL94 V-0 Black

10159958

Price Range
£ 0.3118 - £ 0.2823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10011904

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

10011836

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
555 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10425725

Price Range
£ 0.1075 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.3 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 14.3 mm PA UL94 V-2 Natural

10119716

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
260 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.7 mm
Snap Lock Support 15.9 mm PES UL94 V-0 Black

10159927

Price Range
£ 0.1874 - £ 0.1688

Stock Levels
24000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10011379

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 16.0 mm PA UL94 V-2 Natural

10011430

Price Range
£ 0.1629 - £ 0.1467

Stock Levels
993 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

10011478

Price Range
£ 0.1874 - £ 0.1688

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm Nylon 6/6 UL94 V-2 Natural

10011454

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm PA UL94 V-0 Natural

10011829

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
158 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10011898

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm PES UL94 V-0 Black

10159989

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.7 mm PES UL94 V-0 Black

10159965

Price Range
£ 0.3118 - £ 0.2823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm