Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
MSPE-14-19 £ 0.1516 - £ 0.173 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
22.2 mm
£ 0.1516 - £ 0.173 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.1516 - £ 0.173 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
34.9 mm
£ 0.1502 - £ 0.1702 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.09 - £ 0.10 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.0951 - £ 0.1057 2000 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.5 mm
2.5 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
3.2 mm
£ 0.1368 - £ 0.1567 Request the lead time here
2.5 mm
2.5 mm
1.6 mm
1.6 mm
15.9 mm
£ 0.1167 - £ 0.1441 89400 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
6.4 mm
£ 0.1368 - £ 0.1567 4310 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.5 mm
2.5 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
3.0 mm
£ 0.3586 - £ 0.3742 Request the lead time here
2.5 mm
2.5 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
12.0 mm
£ 0.1224 - £ 0.1512 980 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
4.8 mm
MDLSP1-04M-01 £ 0.1405 - £ 0.1617 187000 In stock
2.5 mm
2.5 mm
1.7 mm
1.7 mm
4.0 mm
£ 0.1455 - £ 0.1667 14500 In stock
2.5 mm
2.5 mm
1.7 mm
1.7 mm
8.0 mm
£ 0.1573 - £ 0.1802 4000 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.1616 - £ 0.1859 3900 In stock
2.5 mm
2.5 mm
1.7 mm
1.7 mm
3.0 mm
£ 0.1065 - £ 0.1315 155000 In stock
2.5 mm
2.5 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.3586 - £ 0.3742 Request the lead time here
2.5 mm
2.5 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
10.0 mm
MDLSP2-04M-19 £ 0.1616 - £ 0.1859 Request the lead time here
3.5 mm
3.5 mm
1.7 mm
1.7 mm
4.0 mm
  • of 39
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

MSPE-14-19

Price Range
£ 0.173 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

MSPE-6-19

Price Range
£ 0.173 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 34.9 mm PA UL94 V-0 Natural

MSPE-22-19

Price Range
£ 0.173 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

MSPS-8-19

Price Range
£ 0.1702 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

MSPE-7-01

Price Range
£ 0.10 - £ 0.09

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

MSPE-8-01

Price Range
£ 0.1057 - £ 0.0951

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

100720200002

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.3 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

DLCBST-10-01

Price Range
£ 0.1567 - £ 0.1368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

DLCBST-4-01

Price Range
£ 0.1441 - £ 0.1167

Stock Levels
89400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

DLCBST-8-01

Price Range
£ 0.1567 - £ 0.1368

Stock Levels
4310 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

100720100002

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.5 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

100720900002

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.5 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

DLCBST-3-19

Price Range
£ 0.1512 - £ 0.1224

Stock Levels
980 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

MDLSP1-04M-01

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
187000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

MDLSP1-08M-01

Price Range
£ 0.1667 - £ 0.1455

Stock Levels
14500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

DLCBST-7-19

Price Range
£ 0.1802 - £ 0.1573

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 3.0 mm PA UL94 V-0 Natural

MDLSP1-03M-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
3900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

DLCBST-2-01

Price Range
£ 0.1315 - £ 0.1065

Stock Levels
155000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 10.0 mm PA UL94 V-2 Natural

100720800002

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.5 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

MDLSP2-04M-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm