Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Edge Protectors are designed to protect plastic strapping and exposed corners, and helps to enhance stacking strength. Absorb shocks and distributes force evenly, ensuring better protection.
Material: LDPE, LLDPE, PP, HDPE, PVC, EPDM;PVC Colour: Black, Natural, White, Grey Series Code: SR1042, SR1177, SR5558
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | W | W2 | SW | Colour | Material | h | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1316 - £ 0.2431 | 8980 In stock |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
Black
|
LDPE - PIR
|
1.575 in
40.0 mm
|
3
|
||
| £ 0.1193 - £ 0.2495 | 4000 In stock |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
Black
|
PP
|
0.984 in
25.0 mm
|
3
|
||
| 10073681 | £ 0.146 - £ 0.1488 | 2000 In stock |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
Black
|
PP
|
1.575 in
40.0 mm
|
1
|
|
| £ 0.2438 - £ 0.2438 | Request the lead time here |
1.717 in
43.6 mm
|
1.72 in
43.7 mm
|
1.102 in
28.0 mm
|
Black
|
LDPE - PIR
|
1.118 in
28.4 mm
|
3
|
||
| £ 0.1193 - £ 0.2038 | 1000 In stock |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
Black
|
PP
|
0.984 in
25.0 mm
|
1
|
||
| £ 0.2438 - £ 0.2438 | Request the lead time here |
1.717 in
43.6 mm
|
1.72 in
43.7 mm
|
1.102 in
28.0 mm
|
Natural
|
LDPE - PIR
|
1.118 in
28.4 mm
|
3
|
||
| £ 0.1316 - £ 0.2376 | Request the lead time here |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
Black
|
LDPE - PIR
|
1.575 in
40.0 mm
|
1
|
||
| £ 0.4677 - £ 0.4677 | Request the lead time here |
2.571 in
65.3 mm
|
1.819 in
46.2 mm
|
2.165 in
55.0 mm
|
Natural
|
LDPE - PIR
|
1.819 in
46.2 mm
|
4
|
||
| £ 0.1615 - £ 0.4278 | Request the lead time here |
1.744 in
44.3 mm
|
1.78 in
45.2 mm
|
1.102 in
28.0 mm
|
Natural
|
LDPE - PIR
|
1.063 in
27.0 mm
|
3
|
||
| £ 0.2352 - £ 0.2409 | 1000 In stock |
5.315 in
135.0 mm
|
|
0.748 in
19.0 mm
|
Black
|
HDPE
|
|
5
|
||
| £ 0.1002 - £ 0.1283 | Request the lead time here |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
Black
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1
|
||
| £ 0.1002 - £ 0.1323 | 1700 In stock |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
Black
|
LDPE - PIR
|
0.984 in
25.0 mm
|
3
|
||
| £ 2.0127 - £ 2.0552 | Request the lead time here |
5.315 in
135.0 mm
|
3.543 in
90.0 mm
|
2.756 in
70.0 mm
|
Black
|
PP
|
3.543 in
90.0 mm
|
1
|
||
| £ 1.715 - £ 1.7434 | Request the lead time here |
5.118 in
130.0 mm
|
3.465 in
88.0 mm
|
1.969 in
50.0 mm
|
Black
|
PP
|
3.465 in
88.0 mm
|
1
|
||
| £ 5.5846 - £ 5.698 | Request the lead time here |
5.906 in
150.0 mm
|
6.969 in
177.0 mm
|
1.969 in
50.0 mm
|
Black
|
PP
|
5.315 in
135.0 mm
|
2
|
||
| £ 2.0127 - £ 2.0552 | Request the lead time here |
5.315 in
135.0 mm
|
3.543 in
90.0 mm
|
1.969 in
50.0 mm
|
Black
|
PP
|
3.543 in
90.0 mm
|
1
|
||
| £ 0.1615 - £ 0.2426 | Request the lead time here |
1.744 in
44.3 mm
|
1.78 in
45.2 mm
|
1.102 in
28.0 mm
|
Black
|
LDPE - PIR
|
1.063 in
27.0 mm
|
3
|
||
| £ 0.265 - £ 0.8318 | 13000 In stock |
1.906 in
48.4 mm
|
2.547 in
64.7 mm
|
1.409 in
35.8 mm
|
Natural
|
LDPE - PIR
|
1.803 in
45.8 mm
|
1