Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Edging Strips create protective borders around surfaces that safeguard sharp, delicate edges and corners. The flexible, uneven design allows them to fit various shapes, including irregular ones. The strips absorbs impact and prevents direct contact with potential hazards.
Material: PVC Colour: Black Series Code: SR1050
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | W | T | L | t | Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 233.4702 - £ 233.4702 | Request the lead time here |
0.433 in
11.0 mm
|
0.205 in
5.2 mm
|
164.042 ft
50.0 m
|
0.146 in
3.7 mm
|
2
|
||
| 10237687 | £ 314.9129 - £ 314.9129 | 55 In stock |
0.512 in
13.0 mm
|
0.268 in
6.8 mm
|
164.042 ft
50.0 m
|
0.209 in
5.3 mm
|
2
|
|
| £ 103.6754 - £ 103.6754 | 20 In stock |
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
164.042 ft
50.0 m
|
0.031 in
0.8 mm
|
1
|
||
| 10237649 | £ 135.8544 - £ 135.8544 | 5 In stock |
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
164.042 ft
50.0 m
|
0.039 in
1.0 mm
|
1
|
|
| 10237663 | £ 185.3964 - £ 185.3964 | Request the lead time here |
0.413 in
10.5 mm
|
0.15 in
3.8 mm
|
164.042 ft
50.0 m
|
0.106 in
2.7 mm
|
1
|
|
| 10237656 | £ 158.8049 - £ 158.8049 | 77 In stock |
0.374 in
9.5 mm
|
0.11 in
2.8 mm
|
164.042 ft
50.0 m
|
0.059 in
1.5 mm
|
2