Menu Search

Expansion Sealing Plugs - Inch

In production

These imperial-sized expansion sealing plugs are intended to offer efficient, high-pressure sealing of apertures or cavities, obstructing the entry of dust, moisture, air and gas.

The expander ball is inserted into the plug sleeve. The plug ball's separate grooved sealing rings are pushed into the housing. It stays in place with the ball pressed up against the counterbore shoulder.

It is simple to install since it does not need tapping, reaming, machining of O-ring grooves, or using tapes or sealants. Commonly used in applications, including fluid power systems, pneumatic systems, hydraulic systems, industrial and valves.

  • It offers efficient, high-pressure sealing of apertures or cavities.
  • Obstructs the entry of dust, moisture, air and gas.
  • Used in applications, including fluid power systems, and pneumatic systems.
Series Code: SRP0192, SRP0191

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Essentra Part Number Price range Availability Ball Material Plug Type l2 d2 +0.004|-0.000 Body Material l1 d1 View
Request the lead time here
303 Stainless Steel
Short
0.16"
0.1250"
303 Stainless Steel
0.125"
0.1250"
Request the lead time here
Steel
Standard
0.21"
0.1562"
Zinc Plated Steel
0.157"
0.1562"
Request the lead time here
303 Stainless Steel
Short
0.52"
0.4062"
Aluminium
0.365"
0.4062"
Request the lead time here
303 Stainless Steel
Short
0.12"
0.0937"
303 Stainless Steel
0.098"
0.0937"
Request the lead time here
Steel
Short
0.17"
0.1562"
Zinc Plated Steel
0.125"
0.1562"
Expansion Sealing Plug 0.1250" 0.125" 303 Stainless Steel

20207977


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Short
  • d1
    0.1250"
  • l1
    0.125"
  • l2
    0.16"
  • d2 +0.004|-0.000
    0.1250"
Expansion Sealing Plug 0.1562" 0.157" Zinc Plated Steel

20208424


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.1562"
  • l1
    0.157"
  • l2
    0.21"
  • d2 +0.004|-0.000
    0.1562"
Expansion Sealing Plug 0.4062" 0.365" Aluminium

20208394


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Short
  • d1
    0.4062"
  • l1
    0.365"
  • l2
    0.52"
  • d2 +0.004|-0.000
    0.4062"
Expansion Sealing Plug 0.0937" 0.098" 303 Stainless Steel

20207939


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Short
  • d1
    0.0937"
  • l1
    0.098"
  • l2
    0.12"
  • d2 +0.004|-0.000
    0.0937"
Expansion Sealing Plug 0.1562" 0.125" Zinc Plated Steel

20208059


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Short
  • d1
    0.1562"
  • l1
    0.125"
  • l2
    0.17"
  • d2 +0.004|-0.000
    0.1562"