Menu Search

Expansion Sealing Plug

This Expansion sealing plug with metric standard size close up drilled holes and prevent air or gas escapes. The O-ring grooves don't need to be taped or sealed, nor do they require reaming, or threading. An expansion ball is inserted into the plug sleeve to seal off the hole, retaining it in place.
Item code:

20250645

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk

Specifications

Imperial
Metric
SKU attributes
d1 12.0
l1 13.0
l2 17.9
d2 +0.1|-0.0 12.0
d3 max 10.6
x ±0.2 0.4
Body Material 316 Stainless Steel
Ball Material 316 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us