These metric-sized expansion sealing plugs are intended to offer efficient, high-pressure sealing of apertures or cavities, obstructing the entry of dust, moisture, air and gas.
The expander ball is inserted into the plug sleeve. The plug ball's separate grooved sealing rings are pushed into the housing. It stays in place with the ball pressed up against the counterbore shoulder.
It is simple to install since it does not need tapping, reaming, machining of O-ring grooves, or using tapes or sealants. Commonly used in applications, including fluid power systems, pneumatic systems, hydraulic systems, industrial and valves.
Series Code: SRP0190
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Ball Material | d2 +0.1|-0.0 | l2 | d3 max | Body Material | l1 | d1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
Request the lead time here |
Steel
|
6.0
|
8.7
|
5.3
|
Zinc Plated Steel
|
6.5
|
6.0
|
|||
Request the lead time here |
303 Stainless Steel
|
20.0
|
30.1
|
18.7
|
303 Stainless Steel
|
22.0
|
20.0
|
|||
Request the lead time here |
Steel
|
22.0
|
34.0
|
20.7
|
Zinc Plated Steel
|
25.0
|
22.0
|
|||
Request the lead time here |
303 Stainless Steel
|
4.0
|
5.2
|
3.3
|
Aluminium
|
4.0
|
4.0
|
|||
Request the lead time here |
316 Stainless Steel
|
3.0
|
4.6
|
2.2
|
316 Stainless Steel
|
3.6
|
3.0
|
|||
Request the lead time here |
303 Stainless Steel
|
3.0
|
4.6
|
2.2
|
303 Stainless Steel
|
3.6
|
3.0
|
|||
Request the lead time here |
316 Stainless Steel
|
5.0
|
7.1
|
4.3
|
316 Stainless Steel
|
5.5
|
5.0
|
|||
Request the lead time here |
303 Stainless Steel
|
3.0
|
4.6
|
2.2
|
Aluminium
|
3.6
|
3.0
|
|||
Request the lead time here |
316 Stainless Steel
|
6.0
|
8.7
|
5.3
|
316 Stainless Steel
|
6.5
|
6.0
|
|||
Request the lead time here |
303 Stainless Steel
|
16.0
|
23.4
|
14.7
|
Aluminium
|
17.0
|
16.0
|
|||
Request the lead time here |
Steel
|
3.0
|
4.6
|
2.2
|
Zinc Plated Steel
|
3.6
|
3.0
|
|||
Request the lead time here |
Steel
|
6.0
|
8.7
|
5.3
|
303 Stainless Steel
|
6.5
|
6.0
|
|||
Request the lead time here |
Steel
|
20.0
|
30.1
|
18.7
|
303 Stainless Steel
|
22.0
|
20.0
|
|||
Request the lead time here |
Steel
|
3.0
|
4.6
|
2.2
|
303 Stainless Steel
|
3.6
|
3.0
|
|||
Request the lead time here |
316 Stainless Steel
|
8.0
|
11.6
|
7.4
|
316 Stainless Steel
|
8.5
|
8.0
|
|||
Request the lead time here |
303 Stainless Steel
|
7.0
|
10.2
|
6.4
|
Aluminium
|
7.5
|
7.0
|
|||
Request the lead time here |
303 Stainless Steel
|
8.0
|
11.6
|
7.4
|
Aluminium
|
8.5
|
8.0
|
|||
Request the lead time here |
303 Stainless Steel
|
9.0
|
13.6
|
8.4
|
Aluminium
|
10.0
|
9.0
|
|||
Request the lead time here |
316 Stainless Steel
|
14.0
|
20.6
|
12.7
|
316 Stainless Steel
|
15.0
|
14.0
|
|||
Request the lead time here |
303 Stainless Steel
|
4.0
|
5.2
|
3.3
|
303 Stainless Steel
|
4.0
|
4.0
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue