Menu Search

Extension Springs

In stock

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
£ 3.8979 - £ 4.2381 Request the lead time here
23.22 N
88.9 mm
Stainless Steel
258.22 N
£ 1.9844 - £ 2.1545 Request the lead time here
1.48 N
63.5 mm
Stainless Steel
16.30 N
£ 2.4663 - £ 2.6789 Request the lead time here
6.30 N
127.0 mm
Stainless Steel
69.66 N
£ 2.9057 - £ 3.1608 Request the lead time here
27.89 N
114.3 mm
Carbon Steel
309.98 N
£ 1.9844 - £ 2.1545 Request the lead time here
5.19 N
28.5 mm
Stainless Steel
58.54 N
1217525 £ 1.9844 - £ 2.1545 Request the lead time here
5.19 N
69.9 mm
Stainless Steel
58.54 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
28.5 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
69.9 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 30 In stock
2.22 N
38.1 mm
Carbon Steel
23.58 N
£ 1.8851 - £ 2.0411 Request the lead time here
2.22 N
101.6 mm
Carbon Steel
23.58 N
£ 1.5024 - £ 1.6442 Request the lead time here
3.65 N
44.5 mm
Carbon Steel
40.30 N
£ 1.5024 - £ 1.6442 Request the lead time here
6.23 N
31.8 mm
Carbon Steel
70.28 N
£ 1.5024 - £ 1.6442 Request the lead time here
6.23 N
76.2 mm
Carbon Steel
70.28 N
£ 1.5166 - £ 1.6584 Request the lead time here
1.78 N
69.9 mm
Carbon Steel
19.57 N
£ 1.5875 - £ 1.7292 Request the lead time here
7.56 N
38.1 mm
Carbon Steel
83.63 N
£ 1.8284 - £ 1.9844 Request the lead time here
7.56 N
101.6 mm
Carbon Steel
83.63 N
£ 2.6647 - £ 2.8915 Request the lead time here
12.32 N
88.9 mm
Carbon Steel
137.09 N
£ 2.6364 - £ 2.849 Request the lead time here
27.89 N
76.2 mm
Carbon Steel
309.98 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
31.8 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 Request the lead time here
2.22 N
15.8 mm
Carbon Steel
23.58 N
  • of 10
Extension Spring 19.1 mm 7.35 Nmm Stainless Steel

1217567

Price Range
£ 4.2381 - £ 3.8979

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    88.9 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.10 Nmm Stainless Steel

1217533

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.61 Nmm Stainless Steel

1217552

Price Range
£ 2.6789 - £ 2.4663

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 6.15 Nmm Carbon Steel

1217470

Price Range
£ 3.1608 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 5.66 Nmm Stainless Steel

1217517

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    28.5 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 1.08 Nmm Stainless Steel

1217525

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.19 Nmm Carbon Steel

1217379

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    28.5 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.05 Nmm Carbon Steel

1217387

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.74 Nmm Carbon Steel

1217395

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
30 In stock
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.23 Nmm Carbon Steel

1217403

Price Range
£ 2.0411 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    101.6 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 0.89 Nmm Carbon Steel

1217411

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 5.08 Nmm Carbon Steel

1217419

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 1.16 Nmm Carbon Steel

1217427

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.11 Nmm Carbon Steel

1217435

Price Range
£ 1.6584 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 4.47 Nmm Carbon Steel

1217443

Price Range
£ 1.7292 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.96 Nmm Carbon Steel

1217451

Price Range
£ 1.9844 - £ 1.8284

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    101.6 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 1.77 Nmm Carbon Steel

1217459

Price Range
£ 2.8915 - £ 2.6647

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 11.47 Nmm Carbon Steel

1217467

Price Range
£ 2.849 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.16 Nmm Carbon Steel

1217380

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 3.99 Nmm Carbon Steel

1217388

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    15.8 mm
  • Material
    Carbon Steel