Menu Search

Extension Springs

In stock

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
31.8 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 Request the lead time here
2.22 N
15.8 mm
Carbon Steel
23.58 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
15.8 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
44.5 mm
Carbon Steel
9.21 N
£ 1.5024 - £ 1.6442 Request the lead time here
3.65 N
28.5 mm
Carbon Steel
40.30 N
£ 1.5024 - £ 1.6442 Request the lead time here
3.65 N
69.9 mm
Carbon Steel
40.30 N
£ 1.5024 - £ 1.6442 330 In stock
6.23 N
50.8 mm
Carbon Steel
70.28 N
£ 1.5166 - £ 1.6584 Request the lead time here
1.78 N
76.2 mm
Carbon Steel
19.57 N
£ 1.5875 - £ 1.7292 Request the lead time here
7.56 N
44.5 mm
Carbon Steel
83.63 N
£ 1.5166 - £ 1.6584 Request the lead time here
1.78 N
31.8 mm
Carbon Steel
19.57 N
£ 1.5166 - £ 1.6584 Request the lead time here
1.78 N
44.5 mm
Carbon Steel
19.57 N
£ 1.9038 - £ 1.9038 Request the lead time here
1.78 N
114.3 mm
Carbon Steel
19.57 N
£ 1.7292 - £ 1.8851 Request the lead time here
7.56 N
63.5 mm
Carbon Steel
83.63 N
£ 1.4316 - £ 1.5591 Request the lead time here
2.22 N
57.2 mm
Carbon Steel
23.58 N
£ 1.5024 - £ 1.6442 Request the lead time here
3.65 N
25.4 mm
Carbon Steel
40.30 N
£ 1.5024 - £ 1.6442 Request the lead time here
3.65 N
63.5 mm
Carbon Steel
40.30 N
£ 1.4316 - £ 1.5591 Request the lead time here
2.22 N
22.4 mm
Carbon Steel
23.58 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
34.8 mm
Carbon Steel
9.21 N
1217377 £ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
22.4 mm
Carbon Steel
9.21 N
£ 2.3245 - £ 2.5372 Request the lead time here
6.30 N
76.2 mm
Stainless Steel
69.66 N
  • of 10
Extension Spring 6.1 mm 0.16 Nmm Carbon Steel

1217380

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 3.99 Nmm Carbon Steel

1217388

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    15.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.75 Nmm Carbon Steel

1217375

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    15.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.11 Nmm Carbon Steel

1217383

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 2.52 Nmm Carbon Steel

1217407

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    28.5 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 0.44 Nmm Carbon Steel

1217415

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 2.07 Nmm Carbon Steel

1217423

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
330 In stock
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.09 Nmm Carbon Steel

1217436

Price Range
£ 1.6584 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 3.27 Nmm Carbon Steel

1217444

Price Range
£ 1.7292 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.49 Nmm Carbon Steel

1217428

Price Range
£ 1.6584 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.21 Nmm Carbon Steel

1217431

Price Range
£ 1.6584 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.05 Nmm Carbon Steel

1217439

Price Range
£ 1.9038 - £ 1.9038

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 1.82 Nmm Carbon Steel

1217447

Price Range
£ 1.8851 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.44 Nmm Carbon Steel

1217398

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 3.85 Nmm Carbon Steel

1217406

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    25.4 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 0.51 Nmm Carbon Steel

1217414

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 1.73 Nmm Carbon Steel

1217390

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    22.4 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.14 Nmm Carbon Steel

1217381

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.30 Nmm Carbon Steel

1217377

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    22.4 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 1.18 Nmm Stainless Steel

1217548

Price Range
£ 2.5372 - £ 2.3245

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel