Menu Search

Extension Springs

In stock

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
£ 3.8695 - £ 4.2097 Request the lead time here
10.28 N
76.2 mm
Stainless Steel
114.19 N
£ 4.3089 - £ 4.6916 Request the lead time here
23.22 N
127.0 mm
Stainless Steel
258.22 N
£ 1.9844 - £ 2.1545 Request the lead time here
5.19 N
34.8 mm
Stainless Steel
58.54 N
£ 1.9844 - £ 2.1545 Request the lead time here
1.48 N
31.8 mm
Stainless Steel
16.30 N
£ 1.9844 - £ 2.1545 Request the lead time here
3.04 N
50.8 mm
Stainless Steel
33.57 N
£ 1.9844 - £ 2.1545 Request the lead time here
3.04 N
34.8 mm
Stainless Steel
33.57 N
£ 1.9844 - £ 2.1545 Request the lead time here
5.19 N
25.4 mm
Stainless Steel
58.54 N
£ 1.9844 - £ 2.1545 Request the lead time here
5.19 N
63.5 mm
Stainless Steel
58.54 N
£ 1.9844 - £ 2.1545 Request the lead time here
1.48 N
76.2 mm
Stainless Steel
16.30 N
£ 2.5013 - £ 2.6125 Request the lead time here
6.30 N
44.5 mm
Stainless Steel
69.66 N
£ 1.9844 - £ 2.1545 Request the lead time here
1.48 N
57.2 mm
Stainless Steel
16.30 N
£ 2.3104 - £ 2.5088 Request the lead time here
6.30 N
31.8 mm
Stainless Steel
69.66 N
£ 4.0538 - £ 4.4223 Request the lead time here
10.28 N
101.6 mm
Stainless Steel
114.19 N
£ 2.4663 - £ 2.6789 Request the lead time here
6.30 N
114.3 mm
Stainless Steel
69.66 N
£ 3.8695 - £ 4.2097 Request the lead time here
10.28 N
69.9 mm
Stainless Steel
114.19 N
£ 3.9546 - £ 4.2948 Request the lead time here
23.22 N
63.5 mm
Stainless Steel
258.22 N
£ 5.8965 - £ 6.4209 Request the lead time here
23.22 N
152.4 mm
Stainless Steel
258.22 N
£ 1.8851 - £ 2.0411 Request the lead time here
2.22 N
88.9 mm
Carbon Steel
23.58 N
£ 1.5024 - £ 1.6442 Request the lead time here
3.65 N
38.1 mm
Carbon Steel
40.30 N
£ 1.5024 - £ 1.6442 Request the lead time here
6.23 N
28.5 mm
Carbon Steel
70.28 N
  • of 10
Extension Spring 19.1 mm 1.93 Nmm Stainless Steel

1217557

Price Range
£ 4.2097 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 4.41 Nmm Stainless Steel

1217570

Price Range
£ 4.6916 - £ 4.3089

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 3.43 Nmm Stainless Steel

1217519

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    34.8 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.41 Nmm Stainless Steel

1217527

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    31.8 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 0.60 Nmm Stainless Steel

1217511

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 1.23 Nmm Stainless Steel

1217508

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    34.8 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 8.26 Nmm Stainless Steel

1217516

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    25.4 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 1.23 Nmm Stainless Steel

1217524

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.07 Nmm Stainless Steel

1217535

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 2.72 Nmm Stainless Steel

1217543

Price Range
£ 2.6125 - £ 2.5013

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    44.5 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.12 Nmm Stainless Steel

1217532

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 6.84 Nmm Stainless Steel

1217540

Price Range
£ 2.5088 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    31.8 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 1.20 Nmm Stainless Steel

1217559

Price Range
£ 4.4223 - £ 4.0538

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    101.6 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.70 Nmm Stainless Steel

1217551

Price Range
£ 2.6789 - £ 2.4663

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    114.3 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 2.28 Nmm Stainless Steel

1217556

Price Range
£ 4.2097 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 13.03 Nmm Stainless Steel

1217564

Price Range
£ 4.2948 - £ 3.9546

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 3.49 Nmm Stainless Steel

1217572

Price Range
£ 6.4209 - £ 5.8965

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    152.4 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.26 Nmm Carbon Steel

1217402

Price Range
£ 2.0411 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 1.21 Nmm Carbon Steel

1217410

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 6.79 Nmm Carbon Steel

1217418

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    28.5 mm
  • Material
    Carbon Steel