Menu Search

Fan Filters

In stock

Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Fan Size View
10314272 £ 3.3026 - £ 3.3026 Request the lead time here
80.0 mm
10314258 £ 4.153 - £ 4.153 Request the lead time here
120.0 mm
£ 1.8995 - £ 1.9289 400 In stock
92.0 mm
10318553 £ 3.2821 - £ 3.2821 Request the lead time here
60.0 mm
£ 2.5089 - £ 2.5089 Request the lead time here
92.0 mm
10317068 £ 2.0614 - £ 2.1056 Request the lead time here
120.0 mm
£ 1.0985 - £ 1.3734 Request the lead time here
83.5 mm
£ 2.3339 - £ 2.3339 Request the lead time here
80.0 mm
10314265 £ 2.5797 - £ 2.5797 Request the lead time here
60.0 mm
£ 8.1785 - £ 19.9857 Request the lead time here
182.0 mm
£ 2.0909 - £ 2.0909 Request the lead time here
40.0 mm
£ 0.9865 - £ 1.6017 Request the lead time here
37.1 mm
£ 3.6711 - £ 3.6711 Request the lead time here
92.0 mm
£ 1.8847 - £ 1.9142 Request the lead time here
80.0 mm
£ 1.8426 - £ 4.4117 Request the lead time here
151.9 mm
10318584 £ 3.2689 - £ 3.2689 1500 In stock
120.0 mm
£ 1.0035 - £ 1.6335 Request the lead time here
56.1 mm
£ 1.7212 - £ 1.7212 4728 In stock
40.0 mm
£ 1.1778 - £ 1.326 Request the lead time here
95.8 mm
£ 1.4316 - £ 3.455 Request the lead time here
122.0 mm
  • of 2
Fan Filter 80.0 mm Aluminium;Stainless Steel

10314272

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    80.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 120.0 mm Aluminium;Stainless Steel

10314258

Price Range
£ 4.153 - £ 4.153

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    120.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 92.0 mm Polyester

10317051

Price Range
£ 1.9289 - £ 1.8995

Stock Levels
400 In stock
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    92.0 mm
  • Overall Width
    92.0 mm
Fan Filter 60.0 mm Stainless Steel

10318553

Price Range
£ 3.2821 - £ 3.2821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    60.0 mm
  • Commodity Code
    7326909890
Fan Filter 92.0 mm Stainless Steel

10318577

Price Range
£ 2.5089 - £ 2.5089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    92.0 mm
  • Commodity Code
    7326909890
Fan Filter 120.0 mm Polyester

10317068

Price Range
£ 2.1056 - £ 2.0614

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    Polyester
  • Full Material
    Polyester
  • Fan Size
    120.0 mm
  • Overall Width
    120.0 mm
Fan Filter 83.5 mm Polyurethane Foam

10635629

Price Range
£ 1.3734 - £ 1.0985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    83.5 mm
  • Overall Height
    3.3 mm
Fan Filter 80.0 mm Stainless Steel

10318560

Price Range
£ 2.3339 - £ 2.3339

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium EN AW 6101
  • Fan Size
    80.0 mm
  • Commodity Code
    7318190090
Fan Filter 60.0 mm Aluminium;Stainless Steel

10314265

Price Range
£ 2.5797 - £ 2.5797

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    60.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 182.0 mm Aluminium;Stainless Steel

10336106

Price Range
£ 19.9857 - £ 8.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium;Stainless Steel
  • Fan Size
    182.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 40.0 mm Stainless Steel

10318546

Price Range
£ 2.0909 - £ 2.0909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    40.0 mm
  • Commodity Code
    7326909890
Fan Filter 37.1 mm Polyurethane Foam

10644935

Price Range
£ 1.6017 - £ 0.9865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    37.1 mm
  • Overall Height
    3.3 mm
Fan Filter 92.0 mm Aluminium;Stainless Steel

10314289

Price Range
£ 3.6711 - £ 3.6711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    92.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 80.0 mm Polyester

10317044

Price Range
£ 1.9142 - £ 1.8847

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    80.0 mm
  • Overall Width
    80.0 mm
Fan Filter 151.9 mm Polyurethane Foam

10336090

Price Range
£ 4.4117 - £ 1.8426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    151.9 mm
  • Overall Height
    3.0 mm
Fan Filter 120.0 mm Stainless Steel

10318584

Price Range
£ 3.2689 - £ 3.2689

Stock Levels
1500 In stock
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    120.0 mm
  • Commodity Code
    7318190090
Fan Filter 56.1 mm Polyurethane Foam

10631348

Price Range
£ 1.6335 - £ 1.0035

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    56.1 mm
  • Overall Height
    2.8 mm
Fan Filter 40.0 mm Polyester

10317020

Price Range
£ 1.7212 - £ 1.7212

Stock Levels
4728 In stock
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    40.0 mm
  • Mounting Hole Diameter
    4.1 mm
Fan Filter 95.8 mm Polyurethane Foam

10445624

Price Range
£ 1.326 - £ 1.1778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    95.8 mm
  • Overall Height
    3.3 mm
Fan Filter 122.0 mm Polyurethane Foam

10336083

Price Range
£ 3.455 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    122.0 mm
  • Overall Height
    3.3 mm