Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Item Code Price range Availability Width Overall Diameter Inside Diameter View
£ 0.1441 - £ 0.1602 Request the lead time here
5.0 mm
14.0 mm
9.0 mm
£ 0.0215 - £ 0.0239 Request the lead time here
5.0 mm
3.5 mm
1.3 mm
£ 0.0757 - £ 0.0841 Request the lead time here
12.0 mm
4.0 mm
2.0 mm
£ 0.1665 - £ 0.185 Request the lead time here
18.0 mm
5.0 mm
2.1 mm
£ 0.1217 - £ 0.1353 Request the lead time here
15.8 mm
6.3 mm
3.3 mm
£ 0.1307 - £ 0.1452 Request the lead time here
9.0 mm
8.0 mm
6.0 mm
RRH-95-50-195 £ 0.195 - £ 0.2167 Request the lead time here
19.5 mm
9.5 mm
5.0 mm
£ 0.1197 - £ 0.133 Request the lead time here
8.0 mm
10.0 mm
6.0 mm
£ 0.0811 - £ 0.0901 Request the lead time here
10.0 mm
6.5 mm
4.3 mm
£ 0.1487 - £ 0.1652 Request the lead time here
16.0 mm
8.0 mm
5.0 mm
£ 0.171 - £ 0.19 Request the lead time here
19.0 mm
9.5 mm
5.0 mm
£ 0.0933 - £ 0.1037 Request the lead time here
5.0 mm
10.0 mm
6.0 mm
RT-120-70-60 £ 0.1205 - £ 0.1339 Request the lead time here
6.0 mm
12.0 mm
7.0 mm
RRH-80-40-100 £ 0.1089 - £ 0.121 Request the lead time here
10.0 mm
8.0 mm
4.0 mm
£ 0.1315 - £ 0.1461 Request the lead time here
16.0 mm
9.5 mm
5.0 mm
£ 0.0936 - £ 0.104 Request the lead time here
4.0 mm
10.0 mm
6.0 mm
£ 0.1216 - £ 0.1351 Request the lead time here
8.0 mm
12.0 mm
6.0 mm
£ 0.1615 - £ 0.1795 Request the lead time here
9.8 mm
8.0 mm
6.0 mm
£ 0.1185 - £ 0.1317 Request the lead time here
9.5 mm
9.5 mm
5.2 mm
£ 0.104 - £ 0.1156 Request the lead time here
5.0 mm
10.0 mm
7.0 mm
  • of 11
Toroid Ferrite 9.0 mm 14.0 mm 5.0 mm 19 Ω 37 Ω K5B

RT-140-90-50

Price Range
£ 0.1602 - £ 0.1441

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    14.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.3 mm 3.5 mm 5.0 mm 37 Ω 61 Ω K5B

RRH-35-13-50

Price Range
£ 0.0239 - £ 0.0215

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.3 mm
  • Overall Diameter
    3.5 mm
  • Width
    5.0 mm
  • Material
    K5B
Cylindrical Ferrite 2.0 mm 4.0 mm 12.0 mm 52 Ω 76 Ω K5B

RRH-40-20-120

Price Range
£ 0.0841 - £ 0.0757

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    4.0 mm
  • Width
    12.0 mm
  • Material
    K5B
Cylindrical Ferrite 2.1 mm 5.0 mm 18.0 mm 128 Ω 147 Ω K5B

RRH-50-22-180

Price Range
£ 0.185 - £ 0.1665

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.1 mm
  • Overall Diameter
    5.0 mm
  • Width
    18.0 mm
  • Material
    K5B
Cylindrical Ferrite 3.3 mm 6.3 mm 15.8 mm 76 Ω 101 Ω K5B

RRH-64-33-158

Price Range
£ 0.1353 - £ 0.1217

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.3 mm
  • Overall Diameter
    6.3 mm
  • Width
    15.8 mm
  • Material
    K5B
Cylindrical Ferrite 6.0 mm 8.0 mm 9.0 mm 23 Ω 47 Ω K5B

RRH-80-60-90

Price Range
£ 0.1452 - £ 0.1307

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    9.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.0 mm 9.5 mm 19.5 mm 98 Ω 153 Ω K5B

RRH-95-50-195

Price Range
£ 0.2167 - £ 0.195

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.5 mm
  • Width
    19.5 mm
  • Material
    K5B
Toroid Ferrite 6.0 mm 10.0 mm 8.0 mm 33 Ω 60 Ω K5B

RT-100-60-80

Price Range
£ 0.133 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    8.0 mm
  • Material
    K5B
Cylindrical Ferrite 4.3 mm 6.5 mm 10.0 mm 34 Ω 62 Ω K5B

RRH-65-43-100

Price Range
£ 0.0901 - £ 0.0811

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    4.3 mm
  • Overall Diameter
    6.5 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.0 mm 8.0 mm 16.0 mm 59 Ω 104 Ω K5B

RRH-80-50-160

Price Range
£ 0.1652 - £ 0.1487

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    16.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.0 mm 9.5 mm 19.0 mm 95 Ω 135 Ω K5B

RRH-95-50-190

Price Range
£ 0.19 - £ 0.171

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.5 mm
  • Width
    19.0 mm
  • Material
    K5B
Toroid Ferrite 6.0 mm 10.0 mm 5.0 mm 22 Ω 41 Ω K5B

RT-100-60-50

Price Range
£ 0.1037 - £ 0.0933

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 7.0 mm 12.0 mm 6.0 mm 28 Ω 48 Ω K5B

RT-120-70-60

Price Range
£ 0.1339 - £ 0.1205

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    12.0 mm
  • Width
    6.0 mm
  • Material
    K5B
Cylindrical Ferrite 4.0 mm 8.0 mm 10.0 mm 48 Ω 71 Ω K5B

RRH-80-40-100

Price Range
£ 0.121 - £ 0.1089

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.0 mm 9.5 mm 16.0 mm 72 Ω 114 Ω K5B

RRH-95-50-160

Price Range
£ 0.1461 - £ 0.1315

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.5 mm
  • Width
    16.0 mm
  • Material
    K5B
Toroid Ferrite 6.0 mm 10.0 mm 4.0 mm 20 Ω 42 Ω K5B

RT-100-60-40

Price Range
£ 0.104 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    4.0 mm
  • Material
    K5B
Toroid Ferrite 6.0 mm 12.0 mm 8.0 mm 46 Ω 77 Ω K5B

RT-120-60-80

Price Range
£ 0.1351 - £ 0.1216

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    12.0 mm
  • Width
    8.0 mm
  • Material
    K5B
Cylindrical Ferrite 6.0 mm 8.0 mm 9.8 mm 22 Ω 41 Ω K5B

RRH-80-60-98

Price Range
£ 0.1795 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    9.8 mm
  • Material
    K5B
Cylindrical Ferrite 5.2 mm 9.5 mm 9.5 mm 45 Ω 76 Ω K5B

RRH-95-52-95

Price Range
£ 0.1317 - £ 0.1185

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.2 mm
  • Overall Diameter
    9.5 mm
  • Width
    9.5 mm
  • Material
    K5B
Toroid Ferrite 7.0 mm 10.0 mm 5.0 mm 17 Ω 39 Ω K5B

RT-100-70-50

Price Range
£ 0.1156 - £ 0.104

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    5.0 mm
  • Material
    K5B