Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Overall Length Impedance 25 MHz Outside Height Maximum Compatible Cable Diameter Overall Width View
£ 0.119 - £ 0.1322 Request the lead time here
64 Ω
8.0 mm
38 Ω
10318737 £ 1.3136 - £ 1.4595 4148 In stock
158 Ω
93 Ω
12.0 mm
10318812 £ 1.4283 - £ 1.587 2028 In stock
190 Ω
120 Ω
18.0 mm
£ 0.1517 - £ 0.1686 Request the lead time here
56 Ω
7.0 mm
32 Ω
£ 0.3291 - £ 0.3656 Request the lead time here
121 Ω
14.27 mm
79 Ω
10320167 £ 0.2632 - £ 0.2925 Request the lead time here
62 Ω
12.0 mm
37 Ω
£ 0.3515 - £ 0.3905 87 In stock
140 Ω
16.0 mm
83 Ω
£ 0.3627 - £ 0.403 Request the lead time here
77 Ω
10.0 mm
47 Ω
£ 0.3189 - £ 0.3544 Request the lead time here
68 Ω
28 Ω
£ 0.3034 - £ 0.3372 Request the lead time here
48 Ω
8.0 mm
26 Ω
£ 0.539 - £ 0.5989 Request the lead time here
113 Ω
15.0 mm
70 Ω
£ 0.5738 - £ 0.6376 Request the lead time here
125 Ω
17.02 mm
75 Ω
£ 6.3932 - £ 7.1035 Request the lead time here
118 Ω
58 Ω
£ 0.1194 - £ 0.1327 Request the lead time here
57 Ω
33 Ω
£ 3.1967 - £ 3.5519 Request the lead time here
225 Ω
140 Ω
31.0 mm
£ 2.7654 - £ 3.0727 Request the lead time here
105 Ω
50 Ω
22.0 mm
£ 0.4733 - £ 0.5259 Request the lead time here
123 Ω
15.0 mm
69 Ω
£ 0.4366 - £ 0.4851 Request the lead time here
62 Ω
38 Ω
£ 0.0965 - £ 0.1072 Request the lead time here
57 Ω
6.0 mm
33 Ω
£ 1.499 - £ 1.6656 Request the lead time here
120 Ω
60 Ω
23.0 mm
  • of 11
Toroid Ferrite 5.0 mm 38 Ω 64 Ω K5B

10320532

Price Range
£ 0.1322 - £ 0.119

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    38 Ω
  • Impedance 100 MHz
    64 Ω
  • Overall Length
    8.0 mm
  • Commodity Code
    8504901100
Ferrite with Casing 5.0 mm 93 Ω 158 Ω

10318737

Price Range
£ 1.4595 - £ 1.3136

Stock Levels
4148 In stock
Attributes
  • Impedance 25 MHz
    93 Ω
  • Impedance 100 MHz
    158 Ω
  • Outside Height
    12.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Ferrite with Casing 9.5 mm 120 Ω 190 Ω

10318812

Price Range
£ 1.587 - £ 1.4283

Stock Levels
2028 In stock
Attributes
  • Impedance 25 MHz
    120 Ω
  • Impedance 100 MHz
    190 Ω
  • Outside Height
    18.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Toroid Ferrite 7.0 mm 32 Ω 56 Ω K5B

10320112

Price Range
£ 0.1686 - £ 0.1517

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    32 Ω
  • Impedance 100 MHz
    56 Ω
  • Overall Length
    7.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 7.87 mm 79 Ω 121 Ω K5B

10320174

Price Range
£ 0.3656 - £ 0.3291

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    79 Ω
  • Impedance 100 MHz
    121 Ω
  • Overall Length
    14.27 mm
  • Commodity Code
    8504901100
Toroid Ferrite 10.5 mm 37 Ω 62 Ω K5B

10320167

Price Range
£ 0.2925 - £ 0.2632

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    37 Ω
  • Impedance 100 MHz
    62 Ω
  • Overall Length
    12.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 8.2 mm 83 Ω 140 Ω K5B

10320204

Price Range
£ 0.3905 - £ 0.3515

Stock Levels
87 In stock
Attributes
  • Impedance 25 MHz
    83 Ω
  • Impedance 100 MHz
    140 Ω
  • Overall Length
    16.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 10.0 mm 47 Ω 77 Ω K5B

10320242

Price Range
£ 0.403 - £ 0.3627

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    47 Ω
  • Impedance 100 MHz
    77 Ω
  • Overall Length
    10.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 10.0 mm 20.0 mm 5.0 mm 28 Ω 68 Ω K5B

10433614

Price Range
£ 0.3544 - £ 0.3189

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    28 Ω
  • Impedance 100 MHz
    68 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Toroid Ferrite 12.0 mm 26 Ω 48 Ω K5B

10433621

Price Range
£ 0.3372 - £ 0.3034

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    26 Ω
  • Impedance 100 MHz
    48 Ω
  • Overall Length
    8.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 9.5 mm 70 Ω 113 Ω K5B

10433638

Price Range
£ 0.5989 - £ 0.539

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    70 Ω
  • Impedance 100 MHz
    113 Ω
  • Overall Length
    15.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 10.16 mm 18.6 mm 17.0 mm 75 Ω 125 Ω K5B

10629925

Price Range
£ 0.6376 - £ 0.5738

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    75 Ω
  • Impedance 100 MHz
    125 Ω
  • Overall Length
    17.02 mm
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Toroid Ferrite 34.8 mm 59.4 mm 12.8 mm 58 Ω 118 Ω K5B

10320501

Price Range
£ 7.1035 - £ 6.3932

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    58 Ω
  • Impedance 100 MHz
    118 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Toroid Ferrite 4.0 mm 7.9 mm 7.0 mm 33 Ω 57 Ω K5B

10641293

Price Range
£ 0.1327 - £ 0.1194

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    33 Ω
  • Impedance 100 MHz
    57 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Ferrite with Casing 13.0 mm 140 Ω 225 Ω

10318881

Price Range
£ 3.5519 - £ 3.1967

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    140 Ω
  • Impedance 100 MHz
    225 Ω
  • Outside Height
    31.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Ferrite with Casing 5.0 mm 50 Ω 105 Ω

10318850

Price Range
£ 3.0727 - £ 2.7654

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    50 Ω
  • Impedance 100 MHz
    105 Ω
  • Outside Height
    22.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Toroid Ferrite 10.0 mm 69 Ω 123 Ω K5B

10320259

Price Range
£ 0.5259 - £ 0.4733

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    69 Ω
  • Impedance 100 MHz
    123 Ω
  • Overall Length
    15.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 10.0 mm 20.0 mm 8.0 mm 38 Ω 62 Ω K5B

10638798

Price Range
£ 0.4851 - £ 0.4366

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    38 Ω
  • Impedance 100 MHz
    62 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Toroid Ferrite 4.0 mm 33 Ω 57 Ω K5B

10638828

Price Range
£ 0.1072 - £ 0.0965

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    33 Ω
  • Impedance 100 MHz
    57 Ω
  • Overall Length
    6.0 mm
  • Commodity Code
    8504901100
Ferrite with Casing 8.0 mm 60 Ω 120 Ω

10318775

Price Range
£ 1.6656 - £ 1.499

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    60 Ω
  • Impedance 100 MHz
    120 Ω
  • Outside Height
    23.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B