Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Overall Length Impedance 25 MHz Outside Height Maximum Compatible Cable Diameter Overall Width View
£ 0.0505 - £ 0.0561 Request the lead time here
58 Ω
8.0 mm
39 Ω
10629949 £ 0.1946 - £ 0.2162 Request the lead time here
175 Ω
120 Ω
£ 0.1163 - £ 0.1293 Request the lead time here
107 Ω
12.8 mm
66 Ω
£ 0.1516 - £ 0.1685 Request the lead time here
104 Ω
16.0 mm
59 Ω
£ 0.1744 - £ 0.1938 Request the lead time here
135 Ω
95 Ω
£ 0.0952 - £ 0.1058 Request the lead time here
41 Ω
5.0 mm
22 Ω
£ 0.2395 - £ 0.2661 Request the lead time here
85 Ω
45 Ω
£ 0.1069 - £ 0.1188 Request the lead time here
81 Ω
53 Ω
£ 0.4431 - £ 0.4923 Request the lead time here
132 Ω
16.0 mm
84 Ω
£ 0.5048 - £ 0.5609 Request the lead time here
195 Ω
28.5 mm
105 Ω
£ 0.0217 - £ 0.0242 Request the lead time here
60 Ω
6.0 mm
35 Ω
£ 0.0444 - £ 0.0494 10000 In stock
64 Ω
7.0 mm
40 Ω
£ 0.0798 - £ 0.0887 Request the lead time here
90 Ω
10.0 mm
52 Ω
£ 0.1424 - £ 0.1583 Request the lead time here
190 Ω
19.0 mm
130 Ω
£ 0.1002 - £ 0.1113 Request the lead time here
86 Ω
9.5 mm
50 Ω
£ 0.1148 - £ 0.1276 Request the lead time here
82 Ω
6.0 mm
50 Ω
£ 0.2071 - £ 0.2301 Request the lead time here
107 Ω
9.0 mm
60 Ω
£ 0.1518 - £ 0.1687 Request the lead time here
50 Ω
5.5 mm
27 Ω
£ 0.115 - £ 0.1278 Request the lead time here
42 Ω
7.0 mm
20 Ω
£ 1.4648 - £ 1.6276 Request the lead time here
170 Ω
105 Ω
15.0 mm
  • of 11
Cylindrical Ferrite 2.0 mm 39 Ω 58 Ω K5B

10640944

Price Range
£ 0.0561 - £ 0.0505

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    39 Ω
  • Impedance 100 MHz
    58 Ω
  • Overall Length
    8.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 3.0 mm 6.0 mm 25.0 mm 120 Ω 175 Ω K5B

10629949

Price Range
£ 0.2162 - £ 0.1946

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    120 Ω
  • Impedance 100 MHz
    175 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 4.0 mm 66 Ω 107 Ω K5B

10319437

Price Range
£ 0.1293 - £ 0.1163

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    66 Ω
  • Impedance 100 MHz
    107 Ω
  • Overall Length
    12.8 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.0 mm 59 Ω 104 Ω K5B

10640913

Price Range
£ 0.1685 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    59 Ω
  • Impedance 100 MHz
    104 Ω
  • Overall Length
    16.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.0 mm 9.5 mm 19.0 mm 95 Ω 135 Ω K5B

10434031

Price Range
£ 0.1938 - £ 0.1744

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    95 Ω
  • Impedance 100 MHz
    135 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Toroid Ferrite 6.0 mm 22 Ω 41 Ω K5B

10640814

Price Range
£ 0.1058 - £ 0.0952

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    22 Ω
  • Impedance 100 MHz
    41 Ω
  • Overall Length
    5.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 8.5 mm 12.0 mm 15.0 mm 45 Ω 85 Ω K5B

10319000

Price Range
£ 0.2661 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    45 Ω
  • Impedance 100 MHz
    85 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.0 mm 9.5 mm 10.4 mm 53 Ω 81 Ω K5B

10319475

Price Range
£ 0.1188 - £ 0.1069

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    53 Ω
  • Impedance 100 MHz
    81 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.9 mm 84 Ω 132 Ω K5B

10432129

Price Range
£ 0.4923 - £ 0.4431

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    84 Ω
  • Impedance 100 MHz
    132 Ω
  • Overall Length
    16.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 9.0 mm 105 Ω 195 Ω K5B

10319178

Price Range
£ 0.5609 - £ 0.5048

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    105 Ω
  • Impedance 100 MHz
    195 Ω
  • Overall Length
    28.5 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.5 mm 35 Ω 60 Ω K5B

10319345

Price Range
£ 0.0242 - £ 0.0217

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    35 Ω
  • Impedance 100 MHz
    60 Ω
  • Overall Length
    6.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 2.0 mm 40 Ω 64 Ω K5B

10319390

Price Range
£ 0.0494 - £ 0.0444

Stock Levels
10000 In stock
Attributes
  • Impedance 25 MHz
    40 Ω
  • Impedance 100 MHz
    64 Ω
  • Overall Length
    7.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 3.0 mm 52 Ω 90 Ω K5B

10432310

Price Range
£ 0.0887 - £ 0.0798

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    52 Ω
  • Impedance 100 MHz
    90 Ω
  • Overall Length
    10.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 3.0 mm 130 Ω 190 Ω K5B

10433973

Price Range
£ 0.1583 - £ 0.1424

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    130 Ω
  • Impedance 100 MHz
    190 Ω
  • Overall Length
    19.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 4.8 mm 50 Ω 86 Ω K5B

10319468

Price Range
£ 0.1113 - £ 0.1002

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    50 Ω
  • Impedance 100 MHz
    86 Ω
  • Overall Length
    9.5 mm
  • Commodity Code
    8504901100
Toroid Ferrite 3.0 mm 50 Ω 82 Ω K5B

10436103

Price Range
£ 0.1276 - £ 0.1148

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    50 Ω
  • Impedance 100 MHz
    82 Ω
  • Overall Length
    6.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 5.0 mm 60 Ω 107 Ω K5B

10320068

Price Range
£ 0.2301 - £ 0.2071

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    60 Ω
  • Impedance 100 MHz
    107 Ω
  • Overall Length
    9.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 7.0 mm 27 Ω 50 Ω K5B

10320099

Price Range
£ 0.1687 - £ 0.1518

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    27 Ω
  • Impedance 100 MHz
    50 Ω
  • Overall Length
    5.5 mm
  • Commodity Code
    8504901100
Toroid Ferrite 6.0 mm 20 Ω 42 Ω K5B

10640746

Price Range
£ 0.1278 - £ 0.115

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    20 Ω
  • Impedance 100 MHz
    42 Ω
  • Overall Length
    7.0 mm
  • Commodity Code
    8504901100
Ferrite with Casing 105 Ω 170 Ω

10318492

Price Range
£ 1.6276 - £ 1.4648

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    105 Ω
  • Impedance 100 MHz
    170 Ω
  • Overall Width
    15.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    A5