Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Overall Length Impedance 25 MHz Outside Height Maximum Compatible Cable Diameter Overall Width View
£ 0.4128 - £ 0.4587 Request the lead time here
195 Ω
28.5 mm
128 Ω
£ 0.4209 - £ 0.4676 Request the lead time here
156 Ω
28.0 mm
91 Ω
£ 0.6361 - £ 0.7068 Request the lead time here
150 Ω
28.5 mm
90 Ω
£ 0.6174 - £ 0.686 Request the lead time here
171 Ω
28.57 mm
117 Ω
£ 0.0265 - £ 0.0294 Request the lead time here
47 Ω
3.0 mm
25 Ω
£ 0.0229 - £ 0.0255 Request the lead time here
48 Ω
4.0 mm
29 Ω
£ 0.0671 - £ 0.0746 Request the lead time here
80 Ω
10.0 mm
53 Ω
£ 0.069 - £ 0.0766 Request the lead time here
119 Ω
84 Ω
10319420 £ 0.0861 - £ 0.0957 Request the lead time here
80 Ω
12.7 mm
55 Ω
£ 0.1976 - £ 0.2195 Request the lead time here
75 Ω
12.0 mm
39 Ω
£ 0.2442 - £ 0.2713 Request the lead time here
108 Ω
20.0 mm
69 Ω
10432082 £ 0.3375 - £ 0.375 Request the lead time here
116 Ω
78 Ω
£ 0.4598 - £ 0.5109 Request the lead time here
180 Ω
28.0 mm
122 Ω
£ 0.3427 - £ 0.3807 369 In stock
115 Ω
17.0 mm
61 Ω
£ 0.3735 - £ 0.415 Request the lead time here
135 Ω
80 Ω
£ 1.3448 - £ 1.4942 Request the lead time here
324 Ω
242 Ω
10319321 £ 0.0227 - £ 0.0253 Request the lead time here
46 Ω
4.0 mm
31 Ω
10319116 £ 0.7319 - £ 0.8133 Request the lead time here
258 Ω
28.57 mm
164 Ω
£ 0.6784 - £ 0.7537 Request the lead time here
178 Ω
28.0 mm
104 Ω
£ 0.0229 - £ 0.0255 Request the lead time here
48 Ω
5.0 mm
27 Ω
  • of 11
Cylindrical Ferrite 8.0 mm 128 Ω 195 Ω K5B

10319086

Price Range
£ 0.4587 - £ 0.4128

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    128 Ω
  • Impedance 100 MHz
    195 Ω
  • Overall Length
    28.5 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 10.0 mm 91 Ω 156 Ω K5B

10418475

Price Range
£ 0.4676 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    91 Ω
  • Impedance 100 MHz
    156 Ω
  • Overall Length
    28.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 10.7 mm 90 Ω 150 Ω K5B

10319185

Price Range
£ 0.7068 - £ 0.6361

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    90 Ω
  • Impedance 100 MHz
    150 Ω
  • Overall Length
    28.5 mm
  • Commodity Code
    8547900000
Cylindrical Ferrite 10.16 mm 117 Ω 171 Ω K5B

10319246

Price Range
£ 0.686 - £ 0.6174

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    117 Ω
  • Impedance 100 MHz
    171 Ω
  • Overall Length
    28.57 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.0 mm 25 Ω 47 Ω K5B

10319307

Price Range
£ 0.0294 - £ 0.0265

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    25 Ω
  • Impedance 100 MHz
    47 Ω
  • Overall Length
    3.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.3 mm 29 Ω 48 Ω K5B

10640937

Price Range
£ 0.0255 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    29 Ω
  • Impedance 100 MHz
    48 Ω
  • Overall Length
    4.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 2.0 mm 53 Ω 80 Ω K5B

10319369

Price Range
£ 0.0746 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    53 Ω
  • Impedance 100 MHz
    80 Ω
  • Overall Length
    10.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.5 mm 5.0 mm 11.0 mm 84 Ω 119 Ω K5B

10641491

Price Range
£ 0.0766 - £ 0.069

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    84 Ω
  • Impedance 100 MHz
    119 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 3.3 mm 55 Ω 80 Ω K5B

10319420

Price Range
£ 0.0957 - £ 0.0861

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    55 Ω
  • Impedance 100 MHz
    80 Ω
  • Overall Length
    12.7 mm
  • Commodity Code
    8547900000
Cylindrical Ferrite 8.5 mm 39 Ω 75 Ω K5B

10640920

Price Range
£ 0.2195 - £ 0.1976

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    39 Ω
  • Impedance 100 MHz
    75 Ω
  • Overall Length
    12.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.3 mm 69 Ω 108 Ω K5B

10318997

Price Range
£ 0.2713 - £ 0.2442

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    69 Ω
  • Impedance 100 MHz
    108 Ω
  • Overall Length
    20.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.0 mm 14.2 mm 15.0 mm 78 Ω 116 Ω K5B

10432082

Price Range
£ 0.375 - £ 0.3375

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    78 Ω
  • Impedance 100 MHz
    116 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 8.0 mm 122 Ω 180 Ω K5B

10431993

Price Range
£ 0.5109 - £ 0.4598

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    122 Ω
  • Impedance 100 MHz
    180 Ω
  • Overall Length
    28.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 9.0 mm 61 Ω 115 Ω K5B

10319154

Price Range
£ 0.3807 - £ 0.3427

Stock Levels
369 In stock
Attributes
  • Impedance 25 MHz
    61 Ω
  • Impedance 100 MHz
    115 Ω
  • Overall Length
    17.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 10.0 mm 18.0 mm 18.0 mm 80 Ω 135 Ω K5B

10641439

Price Range
£ 0.415 - £ 0.3735

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    80 Ω
  • Impedance 100 MHz
    135 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 6.3 mm 19.0 mm 35.0 mm 242 Ω 324 Ω K5B

10641477

Price Range
£ 1.4942 - £ 1.3448

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    242 Ω
  • Impedance 100 MHz
    324 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.2 mm 31 Ω 46 Ω K5B

10319321

Price Range
£ 0.0253 - £ 0.0227

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    31 Ω
  • Impedance 100 MHz
    46 Ω
  • Overall Length
    4.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 6.99 mm 164 Ω 258 Ω K5B

10319116

Price Range
£ 0.8133 - £ 0.7319

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    164 Ω
  • Impedance 100 MHz
    258 Ω
  • Overall Length
    28.57 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 9.0 mm 104 Ω 178 Ω K5B

10319161

Price Range
£ 0.7537 - £ 0.6784

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    104 Ω
  • Impedance 100 MHz
    178 Ω
  • Overall Length
    28.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.8 mm 27 Ω 48 Ω K5B

10319352

Price Range
£ 0.0255 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    27 Ω
  • Impedance 100 MHz
    48 Ω
  • Overall Length
    5.0 mm
  • Commodity Code
    8504901100