Menu Search

Fibre Guides

In stock

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Method Overall Width Type Overall Height View
£ 3.4018 - £ 3.4018 Request the lead time here
Screw
44.6 mm
Corner
12.0 mm
£ 4.4082 - £ 4.4082 Request the lead time here
Adhesive
40.0 mm
Corner
5.5 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Adhesive
44.6 mm
Corner
12.0 mm
10312636 £ 2.608 - £ 2.608 Request the lead time here
Screw
44.6 mm
Corner
4.8 mm
10312674 £ 3.5294 - £ 3.5294 Request the lead time here
Screw
49.6 mm
Corner
12.0 mm
10312629 £ 2.608 - £ 2.608 4443 In stock
Screw
40.0 mm
Corner
5.0 mm
£ 2.4379 - £ 2.4946 Request the lead time here
Adhesive
44.6 mm
Corner
5.0 mm
£ 3.1608 - £ 3.1608 8 In stock
Screw
40.0 mm
Corner
8.0 mm
£ 3.6144 - £ 3.6144 Request the lead time here
Adhesive
49.6 mm
Corner
12.0 mm
£ 7.1438 - £ 7.1438 Request the lead time here
Adhesive Pad
40.0 mm
Corner
8.0 mm
10312643 £ 2.8065 - £ 2.8065 Request the lead time here
Screw
49.6 mm
Corner
4.8 mm
£ 3.1608 - £ 3.1608 1400 In stock
Screw
40.0 mm
Corner
12.0 mm
£ 3.4018 - £ 3.4018 Request the lead time here
Adhesive
40.0 mm
Corner
12.0 mm
£ 3.4018 - £ 3.4018 4800 In stock
Adhesive
40.0 mm
Corner
8.0 mm
£ 3.1183 - £ 3.1183 Request the lead time here
Snap Fit
40.0 mm
Corner
8.0 mm
£ 4.0254 - £ 4.0254 700 In stock
Adhesive Pad
49.6 mm
Corner
12.0 mm
£ 0.4691 - £ 0.479 7397 In stock
Snap-Fit
8.0 mm
Flat Fiber Guide Support
3.7 mm
£ 3.4443 - £ 3.4443 Request the lead time here
Snap Fit
40.0 mm
Corner
5.5 mm
£ 9.0853 - £ 9.0853 Request the lead time here
Adhesive Pad
40.0 mm
Corner
12.0 mm
£ 3.0699 - £ 3.0699 700 In stock
Adhesive Pad
40.0 mm
Corner
5.0 mm
  • of 2
Fibre Guide Corner Screw 35.0 mm Nylon 6

10312667

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 -37.0 mm Nylon 6

10312544

Price Range
£ 4.4082 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 35.0 mm Nylon 6

10312520

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 35.0 mm Nylon 6

10312636

Price Range
£ 2.608 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 40.0 mm Nylon 6

10312674

Price Range
£ 3.5294 - £ 3.5294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 30.5 mm Nylon 6

10312629

Price Range
£ 2.608 - £ 2.608

Stock Levels
4443 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm Nylon 6

10312506

Price Range
£ 2.4946 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 30.0 mm Nylon 6

10312681

Price Range
£ 3.1608 - £ 3.1608

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 40.0 mm Nylon 6

10312537

Price Range
£ 3.6144 - £ 3.6144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312445

Price Range
£ 7.1438 - £ 7.1438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Screw 40.0 mm Nylon 6

10312643

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 30.0 mm Nylon 6

10312650

Price Range
£ 3.1608 - £ 3.1608

Stock Levels
1400 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm PA

10312513

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm Nylon 6

10312551

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
4800 In stock
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm Nylon 6

10312612

Price Range
£ 3.1183 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 40.0 mm PA

10312483

Price Range
£ 4.0254 - £ 4.0254

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Flat Fiber Guide Support Snap-Fit Style 1 Nylon 6/6

10111468

Price Range
£ 0.479 - £ 0.4691

Stock Levels
7397 In stock
Attributes
  • Colour
    Black
  • Type
    Flat Fiber Guide Support
  • Hole Diameter
    2.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm Nylon 6

10312605

Price Range
£ 3.4443 - £ 3.4443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432532

Price Range
£ 9.0853 - £ 9.0853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432587

Price Range
£ 3.0699 - £ 3.0699

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm