Finned Stud Caps with Grip are designed to protect a variety of studs. They provide both safety and an enhanced grip for secure handling. The internal fins provide a secure fit and they are flexible to accommodate different diameters, using a single part. These caps prevent rust and corrosion, while protecting studs from abrasion. Easy to install and remove. They are suitable for various applications including manufacturing, railings, fences and furniture.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCA2PCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | Minimum Fitting Diameter | H | h1 | d1 | Maximum Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0579 - £ 0.0644 | Request the lead time here |
|
|
|
0.866 in
22.0 mm
|
0.059 in
1.5 mm
|
|
|
||
| £ 0.0323 - £ 0.0503 | Request the lead time here |
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.256 in
6.5 mm
|
0.866 in
22.0 mm
|
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1065 - £ 0.1657 | Request the lead time here |
|
|
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
|
|
||
| £ 0.0471 - £ 0.0524 | Request the lead time here |
|
|
|
0.866 in
22.0 mm
|
0.059 in
1.5 mm