Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.
It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | FD | Flanged | d2 | d1 | h | H | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0536 - £ 0.0536 | Request the lead time here | 
0.866 in
 
22.0 mm
 | 
0.945 in
 
24.0 mm
 | 
Yes
 | 
0.748 in
 
19.0 mm
 | 
0.669 in
 
17.0 mm
 | 
0.807 in
 
20.5 mm
 | 
0.866 in
 
22.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue