Standard and Premium Fire Protection Sleeves shield cables, hydraulic leads and rubber hose lines from extreme temperatures, flames, radiation heat, and liquid metal spills. The inner sleeve has strong insulating capabilities and can withstand temperatures as high as 700C. The Standard variant has a thinner outer cover than the Premium option.
Material: Silicone Colour: Silver, Red, Grey Series Code: SRECAFR, SR6001, SR6002
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inner Material | ID | Colour | Roll Length | Material | View | |
---|---|---|---|---|---|---|---|---|
600602 | £ 22.7949 - £ 22.7949 | Request the lead time here |
Calcium Silicate Yarn
|
0.787 in
20.0 mm
|
Red
|
131.234 ft
40.0 m
|
Silicone
|
|
£ 139.5381 - £ 145.3462 | Request the lead time here |
Knitted High Bulk Glass Fibre
|
0.63 in
16.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
56625 | £ 1,174.4077 - £ 1,174.4077 | Request the lead time here |
Calcium Silicate Yarn
|
0.984 in
25.0 mm
|
Grey
|
82.021 ft
25.0 m
|
Silicone
|
|
600600 | £ 18.18 - £ 18.18 | Request the lead time here |
Calcium Silicate Yarn
|
0.394 in
10.0 mm
|
Red
|
131.234 ft
40.0 m
|
Silicone
|
|
600601 | £ 20.5574 - £ 20.5574 | Request the lead time here |
Calcium Silicate Yarn
|
0.591 in
15.0 mm
|
Red
|
131.234 ft
40.0 m
|
Silicone
|
|
£ 1,254.923 - £ 1,254.923 | Request the lead time here |
Calcium Silicate Yarn
|
1.102 in
28.0 mm
|
Grey
|
82.021 ft
25.0 m
|
Silicone
|
||
£ 97.6779 - £ 101.7397 | Request the lead time here |
Knitted High Bulk Glass Fibre
|
0.394 in
10.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
£ 905.1611 - £ 905.1611 | Request the lead time here |
Calcium Silicate Yarn
|
0.591 in
15.0 mm
|
Grey
|
82.021 ft
25.0 m
|
Silicone
|
||
£ 209.3006 - £ 218.0193 | Request the lead time here |
Knitted High Bulk Glass Fibre
|
1.181 in
30.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
£ 167.4405 - £ 174.4129 | Request the lead time here |
Knitted High Bulk Glass Fibre
|
0.787 in
20.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
£ 181.3982 - £ 188.9527 | Request the lead time here |
Knitted High Bulk Glass Fibre
|
0.984 in
25.0 mm
|
Silver
|
100.066 ft
30.5 m
|
Silicone
|
||
£ 39.8562 - £ 39.8562 | Request the lead time here |
Calcium Silicate Yarn
|
1.378 in
35.0 mm
|
Red
|
131.234 ft
40.0 m
|
Silicone
|
||
£ 1,362.1813 - £ 1,362.1813 | Request the lead time here |
Calcium Silicate Yarn
|
1.181 in
30.0 mm
|
Grey
|
82.021 ft
25.0 m
|
Silicone
|
||
£ 55.6764 - £ 55.6764 | Request the lead time here |
Calcium Silicate Yarn
|
1.969 in
50.0 mm
|
Red
|
131.234 ft
40.0 m
|
Silicone
|
||
56640 | £ 1,980.7046 - £ 1,980.7046 | Request the lead time here |
Calcium Silicate Yarn
|
1.575 in
40.0 mm
|
Grey
|
82.021 ft
25.0 m
|
Silicone
|
|
600608 | £ 45.1529 - £ 45.1529 | Request the lead time here |
Calcium Silicate Yarn
|
1.575 in
40.0 mm
|
Red
|
131.234 ft
40.0 m
|
Silicone
|
|
£ 779.2535 - £ 779.2535 | Request the lead time here |
Calcium Silicate Yarn
|
0.394 in
10.0 mm
|
Grey
|
82.021 ft
25.0 m
|
Silicone
|
||
£ 32.724 - £ 32.724 | Request the lead time here |
Calcium Silicate Yarn
|
1.181 in
30.0 mm
|
Red
|
131.234 ft
40.0 m
|
Silicone
|
||
£ 23.9347 - £ 23.9347 | Request the lead time here |
Calcium Silicate Yarn
|
0.984 in
25.0 mm
|
Red
|
131.234 ft
40.0 m
|
Silicone
|
||
£ 2,210.783 - £ 2,210.783 | 2 In stock |
Calcium Silicate Yarn
|
1.969 in
50.0 mm
|
Grey
|
82.021 ft
25.0 m
|
Silicone
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue