Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
£ 2.5887 - £ 4.027 Request the lead time here
32.0 mm
£ 3.2002 - £ 4.9781 48 In stock
32.0 mm
£ 12.053 - £ 16.8742 Request the lead time here
32.0 mm
£ 34.9084 - £ 54.302 10 In stock
£ 12.053 - £ 16.8742 66 In stock
32.0 mm
£ 23.8071 - £ 37.0333 Request the lead time here
£ 28.7525 - £ 44.7262 Request the lead time here
£ 27.9267 - £ 43.4416 10 In stock
Request the lead time here
£ 34.9084 - £ 54.302 Request the lead time here
£ 12.053 - £ 16.8742 Request the lead time here
32.0 mm
£ 12.053 - £ 16.8742 Request the lead time here
32.0 mm
£ 23.002 - £ 35.7809 Request the lead time here
Request the lead time here
20.2 mm
6.0 mm
Left Handed
32.0 mm
Stainless Steel
Railway Key
£ 4.8695 - £ 7.5749 Request the lead time here
32.0 mm
£ 28.7525 - £ 44.7262 Request the lead time here
20.2 mm
6.0 mm
Left Handed
32.0 mm
Stainless Steel
Triangle Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
  • of 7
Compression Latch Die Cast Zinc

20119447

Price Range
£ 4.027 - £ 2.5887

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119492

Price Range
£ 4.9781 - £ 3.2002

Stock Levels
48 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119461

Price Range
£ 16.8742 - £ 12.053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 316 Stainless Steel

20053062

Price Range
£ 54.302 - £ 34.9084

Stock Levels
10 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Die Cast Zinc

20081010

Price Range
£ 16.8742 - £ 12.053

Stock Levels
66 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 316 Stainless Steel

20052683

Price Range
£ 37.0333 - £ 23.8071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7318190090
Compression Latch 316 Stainless Steel

20052973

Price Range
£ 44.7262 - £ 28.7525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7318190090
Compression Latch 316 Stainless Steel

20052966

Price Range
£ 43.4416 - £ 27.9267

Stock Levels
10 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch 316 Stainless Steel

20053017


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch 316 Stainless Steel

20052829

Price Range
£ 54.302 - £ 34.9084

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Die Cast Zinc

20082024

Price Range
£ 16.8742 - £ 12.053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081171

Price Range
£ 16.8742 - £ 12.053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 316 Stainless Steel

20053048

Price Range
£ 35.7809 - £ 23.002

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Railway Key 38.0 mm Stainless Steel

20053215


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20081591

Price Range
£ 7.5749 - £ 4.8695

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Triangle Key 24.0 mm Stainless Steel

20052812

Price Range
£ 44.7262 - £ 28.7525

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Key Type
    Triangle Key
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076665


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076429


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076672


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076962


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm