Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 0.127 - £ 0.127 | Request the lead time here |
M16
|
|
0.236 in
6.0 mm
|
||
| 10102466 | £ 0.1757 - £ 0.1785 | 4057 In stock |
M8
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
| 10102459 | £ 0.1573 - £ 0.1601 | 35290 In stock |
M6
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
| 10242711 | £ 0.1203 - £ 0.1253 | 34600 In stock |
M3
|
0.217 in
5.5 mm
|
0.126 in
3.2 mm
|
|
| £ 0.1403 - £ 0.1431 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
||
| £ 0.1316 - £ 0.1343 | 37719 In stock |
M4
|
0.276 in
7.0 mm
|
0.161 in
4.1 mm
|
||
| 10061510 | £ 0.3359 - £ 0.3359 | 7470 In stock |
M6
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
|
| £ 0.4805 - £ 0.4805 | 9000 In stock |
M8
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
||
| £ 1.1424 - £ 1.1906 | 4270 In stock |
M10
|
|
0.374 in
9.5 mm
|
||
| £ 0.2579 - £ 0.2579 | 1993 In stock |
M5
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| £ 0.2198 - £ 0.2714 | 2000 In stock |
M12 x 1.75
|
0.748 in
19.0 mm
|
0.571 in
14.5 mm
|
||
| 10179758 | £ 0.4934 - £ 0.6091 | Request the lead time here |
M32 x 1.5
|
1.437 in
36.5 mm
|
0.354 in
9.0 mm
|
|
| £ 0.2559 - £ 0.3082 | Request the lead time here |
M10 x 1.5
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| 10179710 | £ 0.3513 - £ 0.4337 | Request the lead time here |
M16 x 1.5
|
0.744 in
18.9 mm
|
0.264 in
6.7 mm
|
|
| £ 0.064 - £ 0.0791 | Request the lead time here |
M5 x 0.8
|
0.311 in
7.9 mm
|
0.205 in
5.2 mm
|
||
| £ 0.4871 - £ 1.8269 | 214 In stock |
M25 x 1.5
|
1.098 in
27.9 mm
|
0.354 in
9.0 mm
|
||
| £ 0.2237 - £ 0.2762 | Request the lead time here |
M20 x 1.5
|
0.902 in
22.9 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0696 - £ 0.0859 | Request the lead time here |
M4 x 0.7
|
0.276 in
7.0 mm
|
0.134 in
3.4 mm
|
||
| 10179642 | £ 0.0727 - £ 0.0888 | 3692 In stock |
M3 x 0.5
|
0.217 in
5.5 mm
|
0.122 in
3.1 mm
|
|
| £ 0.3403 - £ 0.4202 | Request the lead time here |
M16 x 2.0
|
0.945 in
24.0 mm
|
0.768 in
19.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue