Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.4294 - £ 0.4474 | 3460 In stock |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
0.472 in
12.0 mm
|
||
£ 0.4127 - £ 0.4307 | 2970 In stock |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
£ 0.4294 - £ 0.4474 | 9500 In stock |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
0.472 in
12.0 mm
|
||
£ 0.4127 - £ 0.4307 | 12820 In stock |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
£ 1.3423 - £ 1.4035 | 45 In stock |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
||
£ 1.4591 - £ 1.5147 | Request the lead time here |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||
£ 1.3535 - £ 1.4035 | 30 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
||
£ 1.3159 - £ 1.3715 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
||
£ 3.4602 - £ 3.5296 | 4989 In stock |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
||
£ 3.752 - £ 3.8353 | 2050 In stock |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Yes
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
£ 0.4488 - £ 0.4669 | 13490 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
£ 0.4127 - £ 0.4307 | Request the lead time here |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
£ 5.7114 - £ 5.8364 | Request the lead time here |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Yes
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
£ 4.3078 - £ 4.3912 | 5 In stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Yes
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.4947 - £ 0.5155 | 39040 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.2529 - £ 0.264 | 15200 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
£ 0.2529 - £ 0.264 | 12548 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
£ 0.7559 - £ 0.7879 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
£ 0.9255 - £ 0.963 | 7050 In stock |
0.791 in
20.1 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
0.394 in
10.0 mm
|
||
£ 0.4488 - £ 0.4669 | 42867 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue