Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.4877 - £ 0.5086 | 18500 In stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.5586 - £ 0.5822 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
||
£ 0.4502 - £ 0.4683 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
£ 0.5127 - £ 0.535 | 89 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.4127 - £ 0.4307 | Request the lead time here |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
£ 4.3078 - £ 4.3912 | 5 In stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Yes
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
£ 5.086 - £ 5.1833 | Request the lead time here |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Yes
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
£ 4.0299 - £ 4.1133 | 2 In stock |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.122 in
28.5 mm
|
||
£ 4.3217 - £ 4.4051 | 566 In stock |
1.378 in
35.0 mm
|
1.654 in
42.0 mm
|
Yes
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
1.28 in
32.5 mm
|
||
£ 0.2529 - £ 0.264 | 12548 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
£ 3.4602 - £ 3.5296 | 3025 In stock |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
||
£ 0.4947 - £ 0.5155 | 39040 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
£ 4.3217 - £ 4.4051 | 584 In stock |
1.378 in
35.0 mm
|
1.654 in
42.0 mm
|
Yes
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
1.28 in
32.5 mm
|
||
£ 0.2529 - £ 0.264 | 15200 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
||
£ 0.4488 - £ 0.4669 | 42867 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
£ 0.4127 - £ 0.4307 | 4600 In stock |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
£ 0.9255 - £ 0.963 | 7050 In stock |
0.791 in
20.1 mm
|
0.945 in
24.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
0.394 in
10.0 mm
|
||
£ 0.4127 - £ 0.4307 | 12820 In stock |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
£ 0.5906 - £ 0.6156 | 12885 In stock |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.4294 - £ 0.4474 | 3460 In stock |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue