Menu Search

Flanged Sleeve Bearings

In stock

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
226 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
£ 1.4599 - £ 1.5166 30 In stock
14.0 mm
20.0 mm
Yes
20.0 mm
12.0 mm
19.0 mm
£ 0.6236 - £ 0.6491 2600 In stock
18.0 mm
28.0 mm
Yes
21.0 mm
14.0 mm
18.0 mm
£ 1.4457 - £ 1.5024 Request the lead time here
18.0 mm
24.0 mm
Yes
17.0 mm
16.0 mm
16.0 mm
£ 1.3423 - £ 1.399 Request the lead time here
14.0 mm
20.0 mm
Yes
12.0 mm
12.0 mm
11.0 mm
£ 0.523 - £ 0.5457 13370 In stock
14.0 mm
20.0 mm
Yes
10.0 mm
10.0 mm
8.0 mm
£ 1.3805 - £ 1.4316 30 In stock
14.0 mm
20.0 mm
Yes
15.0 mm
12.0 mm
14.0 mm
£ 0.798 - £ 0.8306 1800 In stock
12.0 mm
18.0 mm
Yes
9.0 mm
10.0 mm
8.0 mm
£ 1.0007 - £ 1.0432 4200 In stock
24.0 mm
30.0 mm
Yes
15.0 mm
20.0 mm
13.0 mm
£ 1.5166 - £ 1.5733 Request the lead time here
20.0 mm
26.0 mm
Yes
12.0 mm
18.0 mm
11.0 mm
£ 1.0007 - £ 1.0432 5885 In stock
24.0 mm
30.0 mm
Yes
15.0 mm
20.0 mm
13.0 mm
£ 0.6265 - £ 0.652 Request the lead time here
22.1 mm
30.0 mm
Yes
12.0 mm
18.3 mm
9.5 mm
£ 0.5698 - £ 0.5939 6700 In stock
20.0 mm
23.5 mm
Yes
7.5 mm
18.5 mm
6.1 mm
£ 0.4209 - £ 0.4394 11790 In stock
13.0 mm
18.0 mm
Yes
8.0 mm
10.0 mm
6.0 mm
£ 0.3982 - £ 0.4153 2390 In stock
12.0 mm
16.0 mm
Yes
6.0 mm
10.0 mm
4.0 mm
£ 0.8802 - £ 0.917 Request the lead time here
14.0 mm
20.0 mm
Yes
12.0 mm
12.0 mm
11.0 mm
£ 0.9638 - £ 1.0035 Request the lead time here
18.0 mm
24.0 mm
Yes
12.0 mm
16.0 mm
11.0 mm
£ 1.9702 - £ 2.0552 Request the lead time here
28.0 mm
35.0 mm
Yes
21.5 mm
25.0 mm
£ 6.9312 - £ 7.0729 Request the lead time here
50.0 mm
58.0 mm
Yes
50.0 mm
45.0 mm
48.0 mm
£ 0.6846 - £ 0.7143 90 In stock
10.0 mm
15.0 mm
Yes
15.0 mm
8.0 mm
14.0 mm
£ 0.9525 - £ 0.9922 Request the lead time here
17.0 mm
23.0 mm
Yes
12.0 mm
15.0 mm
11.0 mm
  • of 12
Flanged Bearing 12.0 mm 14.0 mm 20.0 mm Black

008735011442

Price Range
£ 1.5166 - £ 1.4599

Stock Levels
30 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    19.0 mm
  • Overall Length
    20.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 14.0 mm 18.0 mm 21.0 mm Natural

008140000002

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
2600 In stock
Attributes
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    18.0 mm
  • Overall Length
    21.0 mm
  • Flange Thickness
    3.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 16.0 mm 18.0 mm 17.0 mm Black

008749011442

Price Range
£ 1.5024 - £ 1.4457

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 12.0 mm Black

008731011442

Price Range
£ 1.399 - £ 1.3423

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 14.0 mm 10.0 mm Black

008101159902

Price Range
£ 0.5457 - £ 0.523

Stock Levels
13370 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 15.0 mm Black

008733011442

Price Range
£ 1.4316 - £ 1.3805

Stock Levels
30 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    14.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 9.0 mm Black

008723011442

Price Range
£ 0.8306 - £ 0.798

Stock Levels
1800 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    9.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 20.0 mm 24.0 mm 15.0 mm Natural

008200200002

Price Range
£ 1.0432 - £ 1.0007

Stock Levels
4200 In stock
Attributes
  • Shaft Diameter
    24.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 18.0 mm 20.0 mm 12.0 mm Black

008751011442

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 20.0 mm 24.0 mm 15.0 mm Black

008200259902

Price Range
£ 1.0432 - £ 1.0007

Stock Levels
5885 In stock
Attributes
  • Shaft Diameter
    24.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 18.3 mm 22.1 mm 12.0 mm Black

008180559902

Price Range
£ 0.652 - £ 0.6265

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    22.1 mm
  • Shaft Length
    9.5 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    2.5 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 18.5 mm 20.0 mm 7.5 mm Black

008180359902

Price Range
£ 0.5939 - £ 0.5698

Stock Levels
6700 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    6.1 mm
  • Overall Length
    7.5 mm
  • Flange Thickness
    1.4 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 13.0 mm 8.0 mm Black

008101459902

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
11790 In stock
Attributes
  • Shaft Diameter
    13.0 mm
  • Shaft Length
    6.0 mm
  • Overall Length
    8.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 6.0 mm Black

008101059902

Price Range
£ 0.4153 - £ 0.3982

Stock Levels
2390 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    4.0 mm
  • Overall Length
    6.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 12.0 mm Natural

008114019247

Price Range
£ 0.917 - £ 0.8802

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 16.0 mm 18.0 mm 12.0 mm Natural

008122019247

Price Range
£ 1.0035 - £ 0.9638

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 25.0 mm 28.0 mm 21.5 mm Natural

008130019247

Price Range
£ 2.0552 - £ 1.9702

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    28.0 mm
  • Overall Length
    21.5 mm
  • Flange Thickness
    1.5 mm
  • Bearing Type
    Slide Bearing
  • Nominal Inside Diameter
    25.0 mm
Flanged Bearing 45.0 mm 50.0 mm 50.0 mm Natural

008142019247

Price Range
£ 7.0729 - £ 6.9312

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    50.0 mm
  • Shaft Length
    48.0 mm
  • Overall Length
    50.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Bearing 8.0 mm 10.0 mm 15.0 mm Black

008719023243

Price Range
£ 0.7143 - £ 0.6846

Stock Levels
90 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Shaft Length
    14.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 15.0 mm 17.0 mm 12.0 mm Natural

008120019247

Price Range
£ 0.9922 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    17.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing