Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.6265 - £ 0.652 | 1250 In stock |
0.87 in
22.1 mm
|
1.181 in
30.0 mm
|
Yes
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
0.374 in
9.5 mm
|
||
£ 0.8136 - £ 0.8476 | Request the lead time here |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
||
£ 3.5294 - £ 3.6002 | 5140 In stock |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
1.083 in
27.5 mm
|
||
£ 0.523 - £ 0.5457 | 10510 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
£ 3.5294 - £ 3.6002 | 5140 In stock |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Yes
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
1.083 in
27.5 mm
|
||
£ 1.0503 - £ 1.0942 | 3750 In stock |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
£ 6.024 - £ 6.1516 | 200 In stock |
2.677 in
68.0 mm
|
3.189 in
81.0 mm
|
Yes
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
£ 0.3302 - £ 0.3444 | 1000 In stock |
0.307 in
7.8 mm
|
0.472 in
12.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
0.315 in
8.0 mm
|
||
£ 0.3982 - £ 0.4153 | 19500 In stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
||
£ 0.2919 - £ 0.3033 | 10415 In stock |
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
£ 2.2537 - £ 2.3387 | Request the lead time here |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Yes
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
||
£ 0.3982 - £ 0.4153 | Request the lead time here |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.2919 - £ 0.3033 | 24100 In stock |
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.5698 - £ 0.5939 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.6378 - £ 0.6647 | 860 In stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.3274 - £ 0.3416 | Request the lead time here |
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
Yes
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.2636 - £ 0.2749 | 100 In stock |
0.354 in
9.0 mm
|
0.579 in
14.7 mm
|
Yes
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
0.11 in
2.8 mm
|
||
£ 3.175 - £ 3.2459 | Request the lead time here |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Yes
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.523 - £ 0.5457 | 70 In stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
£ 1.0191 - £ 1.0616 | Request the lead time here |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue