Menu Search

Flanged Sleeve Bearings

In stock

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
226 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
£ 0.54 - £ 0.5613 19900 In stock
12.0 mm
16.0 mm
Yes
15.0 mm
10.0 mm
13.0 mm
£ 0.5783 - £ 0.6024 Request the lead time here
12.0 mm
16.0 mm
Yes
17.0 mm
10.0 mm
15.0 mm
£ 0.523 - £ 0.5457 18000 In stock
14.0 mm
20.0 mm
Yes
8.0 mm
12.0 mm
6.0 mm
£ 0.54 - £ 0.5613 75 In stock
12.0 mm
16.0 mm
Yes
15.0 mm
10.0 mm
13.0 mm
£ 0.5698 - £ 0.5939 Request the lead time here
14.0 mm
20.0 mm
Yes
15.0 mm
12.0 mm
13.0 mm
£ 3.5861 - £ 3.6711 Request the lead time here
34.0 mm
42.0 mm
Yes
37.0 mm
30.0 mm
35.0 mm
£ 1.1509 - £ 1.1991 Request the lead time here
20.0 mm
26.0 mm
Yes
12.0 mm
18.0 mm
11.0 mm
£ 2.5797 - £ 2.6364 Request the lead time here
28.0 mm
35.0 mm
Yes
30.0 mm
25.0 mm
28.5 mm
£ 0.7299 - £ 0.7597 7100 In stock
20.0 mm
28.0 mm
Yes
22.0 mm
16.0 mm
19.5 mm
£ 0.5046 - £ 0.5258 11200 In stock
16.0 mm
21.0 mm
Yes
10.0 mm
12.0 mm
8.0 mm
£ 0.523 - £ 0.5457 10200 In stock
14.0 mm
20.0 mm
Yes
10.0 mm
12.0 mm
8.0 mm
£ 1.3805 - £ 1.4316 30 In stock
14.0 mm
20.0 mm
Yes
15.0 mm
12.0 mm
14.0 mm
£ 0.6024 - £ 0.6279 4385 In stock
16.0 mm
21.0 mm
Yes
10.0 mm
10.0 mm
8.0 mm
£ 0.7725 - £ 0.8051 4098 In stock
20.0 mm
28.0 mm
Yes
15.5 mm
16.0 mm
13.0 mm
£ 0.7299 - £ 0.7597 400 In stock
20.0 mm
28.0 mm
Yes
22.0 mm
16.0 mm
19.5 mm
£ 1.4599 - £ 1.5166 Request the lead time here
16.0 mm
22.0 mm
Yes
17.0 mm
14.0 mm
16.0 mm
£ 0.6236 - £ 0.6491 100 In stock
18.0 mm
28.0 mm
Yes
21.0 mm
14.0 mm
18.0 mm
£ 0.8136 - £ 0.8476 Request the lead time here
22.0 mm
30.0 mm
Yes
15.0 mm
16.0 mm
12.5 mm
£ 0.944 - £ 0.9822 Request the lead time here
20.1 mm
24.0 mm
Yes
12.0 mm
15.2 mm
10.0 mm
£ 1.0446 - £ 1.0871 4800 In stock
22.0 mm
30.0 mm
Yes
25.0 mm
18.0 mm
22.5 mm
  • of 12
Flanged Bearing 10.0 mm 12.0 mm 15.0 mm Natural

008103500002

Price Range
£ 0.5613 - £ 0.54

Stock Levels
19900 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 17.0 mm Natural

008104000002

Price Range
£ 0.6024 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    15.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 8.0 mm Natural

008120300002

Price Range
£ 0.5457 - £ 0.523

Stock Levels
18000 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    6.0 mm
  • Overall Length
    8.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 12.0 mm 15.0 mm Black

008103559902

Price Range
£ 0.5613 - £ 0.54

Stock Levels
75 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 15.0 mm Black

008124059902

Price Range
£ 0.5939 - £ 0.5698

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 30.0 mm 34.0 mm 37.0 mm Black

008771023243

Price Range
£ 3.6711 - £ 3.5861

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    34.0 mm
  • Shaft Length
    35.0 mm
  • Overall Length
    37.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 18.0 mm 20.0 mm 12.0 mm Black

008751023243

Price Range
£ 1.1991 - £ 1.1509

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    11.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Bearing 25.0 mm 28.0 mm 30.0 mm Black

008765023243

Price Range
£ 2.6364 - £ 2.5797

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    28.0 mm
  • Shaft Length
    28.5 mm
  • Overall Length
    30.0 mm
  • Flange Thickness
    1.5 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 16.0 mm 20.0 mm 22.0 mm Black

008160059902

Price Range
£ 0.7597 - £ 0.7299

Stock Levels
7100 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    19.5 mm
  • Overall Length
    22.0 mm
  • Flange Thickness
    2.5 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 16.0 mm 10.0 mm Black

008120759902

Price Range
£ 0.5258 - £ 0.5046

Stock Levels
11200 In stock
Attributes
  • Shaft Diameter
    16.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 10.0 mm Black

008120659902

Price Range
£ 0.5457 - £ 0.523

Stock Levels
10200 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 12.0 mm 14.0 mm 15.0 mm Black

008733011442

Price Range
£ 1.4316 - £ 1.3805

Stock Levels
30 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Shaft Length
    14.0 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 10.0 mm 16.0 mm 10.0 mm Black

008101259902

Price Range
£ 0.6279 - £ 0.6024

Stock Levels
4385 In stock
Attributes
  • Shaft Diameter
    16.0 mm
  • Shaft Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 16.0 mm 20.0 mm 15.5 mm Black

008160359902

Price Range
£ 0.8051 - £ 0.7725

Stock Levels
4098 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    13.0 mm
  • Overall Length
    15.5 mm
  • Flange Thickness
    2.5 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 16.0 mm 20.0 mm 22.0 mm Natural

008160000002

Price Range
£ 0.7597 - £ 0.7299

Stock Levels
400 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Shaft Length
    19.5 mm
  • Overall Length
    22.0 mm
  • Flange Thickness
    2.5 mm
  • Bearing Type
    Slide Bearing
Bearing 14.0 mm 16.0 mm 17.0 mm Black

008739011442

Price Range
£ 1.5166 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    16.0 mm
  • Shaft Length
    16.0 mm
  • Overall Length
    17.0 mm
  • Flange Thickness
    1.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 14.0 mm 18.0 mm 21.0 mm Black

008140059902

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    18.0 mm
  • Shaft Length
    18.0 mm
  • Overall Length
    21.0 mm
  • Flange Thickness
    3.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 16.0 mm 22.0 mm 15.0 mm Black

008160459902

Price Range
£ 0.8476 - £ 0.8136

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    22.0 mm
  • Shaft Length
    12.5 mm
  • Overall Length
    15.0 mm
  • Flange Thickness
    2.5 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 15.2 mm 20.1 mm 12.0 mm Natural

008150400002

Price Range
£ 0.9822 - £ 0.944

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.1 mm
  • Shaft Length
    10.0 mm
  • Overall Length
    12.0 mm
  • Flange Thickness
    2.0 mm
  • Bearing Type
    Slide Bearing
Flanged Bearing 18.0 mm 22.0 mm 25.0 mm Black

008180059902

Price Range
£ 1.0871 - £ 1.0446

Stock Levels
4800 In stock
Attributes
  • Shaft Diameter
    22.0 mm
  • Shaft Length
    22.5 mm
  • Overall Length
    25.0 mm
  • Flange Thickness
    2.5 mm
  • Bearing Type
    Slide Bearing