Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.
No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Outside Diameter | Overall Height | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1445 - £ 0.1474 | 180 In stock |
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.1502 - £ 0.153 | Request the lead time here |
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
2
|
||
| £ 0.1601 - £ 0.1644 | 1678 In stock |
|
0.63 in
16.0 mm
|
0.217 in
5.5 mm
|
1
|
||
| £ 0.1899 - £ 0.1941 | 36 In stock |
|
0.827 in
21.0 mm
|
0.295 in
7.5 mm
|
1
|
||
| £ 0.1207 - £ 0.1231 | 3506 In stock |
|
0.492 in
12.5 mm
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.126 - £ 0.1285 | 1314 In stock |
|
0.571 in
14.5 mm
|
0.217 in
5.5 mm
|
1
|
||
| £ 0.122 - £ 0.1245 | 490 In stock |
|
0.571 in
14.5 mm
|
0.217 in
5.5 mm
|
1
|
||
| £ 0.1771 - £ 0.18 | 11927 In stock |
|
0.827 in
21.0 mm
|
0.295 in
7.5 mm
|
1
|
||
| £ 0.1502 - £ 0.153 | 3490 In stock |
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue