Menu Search

Flat Rest PCB Support

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
£ 0.1328 - £ 0.1476 Request the lead time here
4.8 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1184 - £ 0.1443 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
22.2 mm
£ 0.189 - £ 0.2152 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
22.2 mm
£ 0.1083 - £ 0.1203 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
6.4 mm
£ 0.0923 - £ 0.1025 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1184 - £ 0.1443 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1069 - £ 0.1188 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1182 - £ 0.1313 300 In stock
4.0 mm
3.2 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1184 - £ 0.1443 2100 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1313 - £ 0.1458 500 In stock
5.6 mm
4.8 mm
0.8 - 2.0 mm
6.4 mm
PS-10-01 £ 0.1184 - £ 0.1443 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
£ 0.0925 - £ 0.1028 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
6.4 mm
£ 0.1402 - £ 0.1558 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1271 - £ 0.1413 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
3.2 mm
£ 0.1112 - £ 0.1235 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
7.9 mm
£ 0.17 - £ 0.1889 Request the lead time here
4.0 mm
3.2 mm
0.8 - 2.0 mm
9.5 mm
£ 0.17 - £ 0.1771 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1363 - £ 0.1514 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
12.7 mm
£ 0.2395 - £ 0.2452 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
19.1 mm
£ 0.138 - £ 0.1534 Request the lead time here
5.6 mm
4.8 mm
0.8 - 2.0 mm
9.5 mm
  • of 2
Snap Lock Support 15.9 mm PA UL94 HB Natural

PSC-3

Price Range
£ 0.1476 - £ 0.1328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Overall Width
    14.3 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

PS-14-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

PS-14-19

Price Range
£ 0.2152 - £ 0.189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

PSM-4-01

Price Range
£ 0.1203 - £ 0.1083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

PS-3-01

Price Range
£ 0.1025 - £ 0.0923

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

PS-8-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

PS-3-19

Price Range
£ 0.1188 - £ 0.1069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

PSM-7-01

Price Range
£ 0.1313 - £ 0.1182

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

PS-7-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
2100 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 6.4 mm PA UL94 V-0 Natural

PS-4-19

Price Range
£ 0.1458 - £ 0.1313

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

PS-10-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

PS-4-01

Price Range
£ 0.1028 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

PS-7-19

Price Range
£ 0.1558 - £ 0.1402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

PSM-2-01

Price Range
£ 0.1413 - £ 0.1271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 7.9 mm PA UL94 V-2 Natural

PSM-5-01

Price Range
£ 0.1235 - £ 0.1112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

PSM-6-01

Price Range
£ 0.1889 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.2 mm
  • Locking Head Height
    4.0 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

PS-10-19

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

PS-8-19

Price Range
£ 0.1514 - £ 0.1363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

PS-12-01

Price Range
£ 0.2452 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

PS-6-19

Price Range
£ 0.1534 - £ 0.138

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    4.8 mm
  • Locking Head Height
    5.6 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm